Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


SU40KMBPKX

3 Breaker Maintenance Bypass Panel for SVT30KX, SVX30_, S3M30KX, SU40KX

More Info
Check Prices
480V AC
480
Wallmount
37.36 x 24.12 x 9
125
2-year limited warranty
 
 
 
 
SVXBM

Internal Battery Module for Tripp Lite SVX-Series Small/Medium-Frame 3-Phase UPS Systems

More Info
Check Prices
 
 
 
6.69 x 4.21 x 30.19
57.32
1-year limited warranty
 
 
+/-240V DC
Each battery tray self-connects to the DC Bus when installed
SVX30PM

Hot-Swappable Power Module, 30kVA/30kW for 220/380V 230/400V or 240/415V SVX Series UPS Systems

More Info
Check Prices
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
 
 
5.12 x 19.29 x 28.99
76.1
2-year limited warranty
50 / 60 Hz
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.