Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


SU5000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208V to 120V, 5kVA, 5kW, 2U Rack-Mount, TAA

Steel
8.60 x 19.90 x 23.40
74.50
3.5 x 17.5 x 20.75
57
Rack/Tower (2U)
4 post 19 inch rackmount
2-year limited warranty
60 Hz
5000
5000
(12) 5-15/20R; (1) L6-30R
120/208V AC
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
208V AC
10
208V 30A
24
NEMA L6-30P
120
60 Hz
 
0-95% (non-condensing)
TAA Compliant
SU6000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208/240V to 120V, 6kVA, 6kW, 2U Rack-Mount, TAA

Steel
8.80 x 22.00 x 27.00
82.60
3.5 x 17.5 x 21.8
72.6
Rack/Tower (2U)
 
2-year limited warranty
60 Hz
6000
6000
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
120, 208/240V AC
120V outlets are circuit breaker protected
208V AC; 240V AC
4
208/240V 30A
24.0
L6-30P and hardwire input supported
208; 240
 
24A with L6-30P, 30A hardwired
0-95% (non-condensing)
TAA Compliant
2-9USTAND

2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems

Plastic
4.40 x 8.10 x 10.70
1.98
4.75 x 2.75 x 10.5
1.20
 
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

Steel
3.40 x 7.60 x 8.70
7.00
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.