Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU20KXFMRT4U

18kVA 18kW 4U Step-Down Isolation Transformer - Converts 208/240V 60Hz (Source) to 120/240V split phase (Load)

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Maximum Input Amps
77
Input Connection Type
Hardwire
Voltage Compatibility (VAC)
208; 240
 
 
 
 
OUTPUT
Output Capacity Details
Output capacity with 240V input is 18kVA / 18kW / 18,000 watts; Output capacity de-rates to 16kVA / 16kW / 16,000 watts with 208V input
Frequency Compatibility
60 Hz
Output Nominal Voltage
120, 240V AC
 
 
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Unit Dimensions (hwd / in.)
7.000 x 17.500 x 29.320
Unit Weight (lbs.)
281.09
 
 
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SU5000XFMRT2U

5kVA / 5kW Step-Down Isolation Transformer 208V to 120V, 2U Rack-Mount, L6-30P, 5-15/20R, L6-30R

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
Maximum Input Amps
24
Input Connection Type
NEMA L6-30P
Voltage Compatibility (VAC)
120
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208V 30A
Input Frequency
60 Hz
 
OUTPUT
 
Frequency Compatibility
60 Hz
Output Nominal Voltage
120/208V AC
Output Receptacles
(12) 5-15/20R; (1) L6-30R
Overload Protection
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 20.750
Unit Weight (lbs.)
63.5
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
24
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SU5000XFMRT2U20

3000VA 3000W Step-Down Isolation Transformer - 5-15/20R & L6-20R Outlets, 208V to 120V, 60 Hz, 2U

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
Maximum Input Amps
16
Input Connection Type
NEMA L6-20P
Voltage Compatibility (VAC)
208
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208V 20A
Input Frequency
60 Hz
 
OUTPUT
 
Frequency Compatibility
60 Hz
Output Nominal Voltage
120/208V AC
Output Receptacles
(12) 5-15/20R; (1) L6-20R
Overload Protection
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Unit Dimensions (hwd / in.)
3.430 x 17.320 x 20.750
Unit Weight (lbs.)
63.01
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
24
ENVIRONMENTAL
Relative Humidity
Up to 95% (non-condensing)
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SU6000XFMR2U

6kVA / 6kW Stepdown Isolation Transformer - converts 208 or 240V to 120V

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Maximum Input Amps
24
Input Connection Type
L6-30P and hardwire input supported
Voltage Compatibility (VAC)
208; 240
UPS Input Cord Length (ft.)
4
Recommended Electrical Service
208/240V 30A
 
Maximum Input Amps Details
24A with L6-30P, 30A hardwired
OUTPUT
 
Frequency Compatibility
60 Hz
Output Nominal Voltage
120, 208/240V AC
Output Receptacles
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
Overload Protection
(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 21.760
Unit Weight (lbs.)
72.6
 
Minimum Required Rack Depth (inches)
25
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.