Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SU60KMBPK

3-Breaker Maintenance Bypass Panel for 60kVA UPS S3M50K, S3M60K, SV60K and SU60K

More Info
OVERVIEW
Accessory Type
Bypass Panel
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
240V AC
Voltage Compatibility (VAC)
240
PHYSICAL
Form Factors Supported
Wallmount
Unit Dimensions (hwd / in.)
42.360 x 30.120 x 11.750
Unit Weight (lbs.)
220
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
 
SV20PM

Hot-Swappable Power Module, 20kVA/18kW for 208/120V 220/127V SV Series UPS Systems

More Info
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
120/208V 3-PH Wye; 127/220V 3-PH Wye
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
5.120 x 19.290 x 28.990
Unit Weight (lbs.)
74.96
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Nominal Voltage
120/208V 3-PH Wye; 127/220V 3-PH Wye

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.