Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


SU8000RT3UPM

SmartOnline 200-240V 8kVA 7.2kW Hot-Swap Spare Power Module - for redundant power applications

More Info
Where To Buy
Power Module
Power Module
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
8000
8
7200
7.2
0.9
3:1
50 / 60 Hz
Sine wave
Pure Sine wave
200V; 208V; 220V; 230V; 240V
 
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Rackmount
656
131
445
3U power module component only
Steel
5.14 x 17.5 x 25.82
19.50
43
 
 
USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
 
2-year limited warranty
240
 
 
 
SU10000RT3UPM

SmartOnline 200-240V 10kVA 9kW UPS Spare / Redundant Power Module, 3U Rack/Tower

More Info
Where To Buy
Power Module
Power Module
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
10000
10
9000
9
0,9
3:1
50 / 60 Hz
Sine wave
Pure Sine wave
200V; 208V; 220V; 230V; 240V
 
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Rackmount
656
131
445
3U power module component only
Steel
5.14 x 17.5 x 25.82
20.32
44.8
 
 
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
CE; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
 
2-year limited warranty
 
 
 
 
SU12000RT4UPM

SmartOnline 12kVA 8.4kW Spare/Replacement UPS Power Module, 4U Rack/Tower - for SU12000RT4U or SU12000RT4UHW

More Info
Where To Buy
Power Module
Power Module
 
12000
12
8400
 
 
3:1
50 / 60 Hz
Sine wave
Pure Sine wave
 
 
 
 
 
 
Rackmount
706
178
445
4U power module component only.
Steel
7 x 17.5 x 27.8
39.01
86
 
 
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA)
 
2-year limited warranty
 
 
 
 
SU6000RT4UHVPM

SmartOnline 6000VA Power Module - Hot-swappable replacement power module

More Info
Where To Buy
Power Module
Power Module
 
6000
6
 
 
 
 
50 / 60 Hz
Sine wave
Pure Sine wave
 
 
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Rackmount
525
174
445
4U replacement power module component only
Steel
6.85 x 17.5 x 20.67
48.99
108
 
 
 
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
IEC61000-4-5 1995 B Surge Immunity, EN62040-2
2-year limited warranty
192
Front panel battery access door
 RBC5-192 
Hot-swappable, user replaceable internal batteries
SV20PM

Hot-Swappable Power Module, 20kVA/18kW for 208/120V 220/127V SV Series UPS Systems

More Info
Check Prices
Power Module
Power Module
120/208V 3-PH Wye; 127/220V 3-PH Wye
 
 
 
 
 
 
50 / 60 Hz
 
 
 
120/208V 3-PH Wye; 127/220V 3-PH Wye
 
 
 
 
 
 
 
 
 
 
 
 
 
5.12 x 19.29 x 28.99
74.96
 
 
 
2-year limited warranty
 
 
 
 
SVX30PM

Hot-Swappable Power Module, 30kVA/30kW for 220/380V 230/400V or 240/415V SVX Series UPS Systems

More Info
Check Prices
Power Module
Power Module
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
 
 
 
 
 
 
50 / 60 Hz
 
 
 
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
 
 
 
 
 
 
 
 
 
 
 
 
 
5.12 x 19.29 x 28.99
76.1
 
 
 
2-year limited warranty
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.