Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SUDC208V42P

20-60kVA 3-Phase Power Distribution Center

More Info
OVERVIEW
PDU Type
Basic; Metered; Monitored; Switched
Accessory Type
Power Distribution Cabinet
Accessory Class
UPS Accessories
INPUT
Input Phase
3-Phase
PDU Plug Type
Hardwire
OUTPUT
Output Receptacles
Hardwire
PHYSICAL
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
321
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SUDC208V42P30M

20-30kVA 3-Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch

More Info
OVERVIEW
 
Accessory Type
Power Distribution Cabinet
Accessory Class
UPS Accessories
INPUT
Input Phase
3-Phase
PDU Plug Type
Hardwire
OUTPUT
Output Receptacles
Hardwire
PHYSICAL
 
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
496
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SUDC208V42P60M

60kVA 3-Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch

More Info
OVERVIEW
PDU Type
Basic; Metered; Monitored; Switched; Hot-Swap
Accessory Type
Power Distribution Cabinet
Accessory Class
UPS Accessories
INPUT
Input Phase
3-Phase
PDU Plug Type
Hardwire
OUTPUT
Output Receptacles
Hardwire
PHYSICAL
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
496
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SUDC208V84P

20-120kVA 3-Phase Power Distribution Center

More Info
OVERVIEW
 
Accessory Type
Power Distribution Cabinet
Accessory Class
UPS Accessories
INPUT
Input Phase
3-Phase
PDU Plug Type
Hardwire
OUTPUT
Output Receptacles
Hardwire
PHYSICAL
 
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
410
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.