Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


SUINT1000XLCD

SmartOnline 230V 1kVA 900W On-Line Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
On-Line
4.9A 220V; 4.7A 230V; 4.5A 240V
220V AC; 230V AC; 240V AC
C14 inlet
 
Single-Phase
230V factory default
10A
10
230V
1000
1
900
230V default
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal
+/- 2%
+/- 3%
Includes two C13 to C14 power cables
 
Pure Sine wave
Pure Sine wave
220V; 230V; 240V
(4) C13
No
0.9
0.9
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
3:1
+/- 10%
4.8 min. (900w)
12.8 min. (450w)
24
Less than 6 hours from 10% to 90% (typical, full load discharge)
 
 
 
Yes
Extended runtime supported via optional external battery packs
 BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible)
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
Online, double-conversion power conditioning
2% output voltage regulation during overvoltages to 280
2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
 
ON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
425
Instantaneous
 
Yes
Fan
 
Tower
320
226
145
Steel
8.9 x 5.7 x 12.6
9.66
21.3
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
312
542
91%
 
< 50 dB at front side 1m
 
145
95%
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
 
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Zero transfer time (0 ms.)
80V (<50% load), 175V (100% load)
280
Cold-start operation supported
Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation
CE
IEC 62040-1;2008+A1:2013; EN62040-2:2006; ESD:IEC61000-4-2:LEVEL 4, RS:IEC61000-4-3:LEVEL 3, EFT:IEC61000-4-4:LEVEL 2, SURGE: IEC61000-4-5:LEVEL 2, CS:IEC61000-4-6:LEVEL 3, CONDUCTED MAGNETIC FIELD: IEC61000-4-8:LEVEL 4
 
 
 
2-year limited warranty
SUINT3000XLCD

SmartOnline 230V 3kVA 2700W On-Line Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
On-Line
14.6A 220V; 14.0A 230V; 13.4A 240V
220V AC; 230V AC; 240V AC
C20 inlet
 
Single-Phase
230V factory default
20A
10
230V
3000
3
2700
230V default
50 / 60 Hz
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal.
+/- 2%
+/- 3%
Includes three C13 to C14 power cables
 
Pure Sine wave
Pure Sine wave
220V; 230V; 240V
(6) C13; (1) C19
No
0.9
2.7
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
3:1
+/- 10%
4.4 min. (2700w)
11.2 min. (1350w)
72
Less than 6 hours from 10% to 90% (typical, full load discharge)
 
 
 
Yes
Extended runtime supported via optional external battery packs
 BP72V15-2U  (limit 1);  BP72V18-2US  (multi-pack compatible);  BP72V28RT-3U  (multi-pack compatible)
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
Online, double-conversion power conditioning
2% output voltage regulation during overvoltages to 280
2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
 
ON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
425
Instantaneous
 
Yes
Fan
 
Tower
361
325
191
Steel
12.8 x 7.5 x 14.2
24.86
54.8
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
818
1538
92%
0-3000ft
< 52 dB at front side 1m
0-1000m
188
98%
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
 
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Zero transfer time (0 ms.)
80V (<50% load), 175V (100% load)
280
Cold-start operation supported
Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation
CE
EN62040-2:2006; IEC 62040-1:2008+A1:2013; ESD:IEC61000-4-2:LEVEL 4, RS:IEC61000-4-3:LEVEL 3, EFT:IEC61000-4-4:LEVEL 2, SURGE: IEC61000-4-5:LEVEL 2, CS:IEC61000-4-6:LEVEL 3, CONDUCTED MAGNETIC FIELD: IEC61000-4-8:LEVEL 4
 
 
 
2-year limited warranty
SMX750SLT

SmartPro 230V 750VA 500W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9 Serial

More Info
Check Prices
Line-Interactive
3.6A (220V), 3.5A (230V), 3.4A (240V)
220V AC; 230V AC; 240V AC
C14 inlet
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Single-Phase
 
 
 
 
750
 
500
230V default (voltage selection via back panel switches)
50 / 60 Hz
Automatic frequency selection
-11%, +6%
+/- 5%
Includes 2 C13 to C14 output power cables
 
Sine wave
Pure Sine wave
220V; 230V; 240V
(6) C13
No
0.7
 
 
 
 
5 min. (500w)
15 min. (250w)
24
Less than 4 hours to 90% (typical, full load discharge)
 RBC24-SLT 
Battery access door
Hot-swappable, user replaceable batteries
No
 
 
 
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 290V
Voltage reduction of 12% applies when input is 232-266 (220V), 244-278 (230V), 254-290 (240V)
Voltage boost of 15% applies when input is 175-198 (220V), 182-206 (230V), 190-216 (240V)
Voltage boost of 30% applies when input is 151-174 (220V), 158-181 (230V), 166-190 (240V)
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
 
504
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
 
Tower
337
260
171
Steel
10.25 x 6.75 x 13.25
15.47
34.1
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
73
 
96%
Up to 10,000 ft
Audible Noise < 50 dBA at Front Side 1 Meter
Up to 3,000m
 
 
 SNMPWEBCARD ;  WEBCARDLX ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
4-8 milliseconds
151 (220V), 158 (230V), 166 (240V)
266V (220V), 278V (230V) or 290V (240V)
Cold-start operation supported
Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX)
Greater than 95% efficiency - GREEN UPS
CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia)
EN62040-1, EN62040-2
2-year limited warranty
2-year limited warranty
2-year limited warranty
 
SMX1050SLT

SmartPro 230V 1.05kVA 650W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
Check Prices
Line-Interactive
2.8A (230V), 3.0A (220V), 2.7A (240V)
220V AC; 230V AC; 240V AC
C14 inlet
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Single-Phase
 
 
 
 
1050
1.05
650
230V nominal output in battery mode
50 / 60 Hz
Automatic frequency selection
-9%, +5%
+/- 5%
Includes 2 C13 to C14 output power cables
PDUBHV10 (2U / 8 C13 outlets)
Sine wave
Pure Sine wave
220V; 230V; 240V
(8) C13
No
 
 
 
 
 
7 min. (650w)
20 min. (325w)
24
Less than 8 hours from 10% to 90% (typical, full load discharge)
 RBC24-SLT 
Battery access door
Hot-swappable, user replaceable batteries
No
 
 
 
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278 (230v), 190 to 290 (240v), 174 to 266 (220v)
Voltage reduction of 12% applies when input is 244 to 278 (230v), 254 to 290 (240v), 232 to 266 (220v)
Voltage boost of 14% applies when input is 182 to 206 (230v), 190 to 216 (240v), 174 to 198 (220)
 
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
 
350
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
335
259
173
Steel
10.2 x 6.8 x 13.2
16.33
36
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
52
521
94%
Up to 10,000 ft
Audible Noise < 50 dBA at Front Side 1 Meter
Up to 3000m
 
 
 SNMPWEBCARD ;  WEBCARDLX ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
DB9 Serial; Slot for SNMP/Web interface; USB
4-8 milliseconds
174V (220V), 182V (230V) or 190V (240V)
266V (220V), 278V (230V) or 290V (240V)
Cold-start operation supported
Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX)
 
CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Meets FCC Part 15 Category B (EMI)
CE / IEC 62040
2-year limited warranty
2-year limited warranty
2-year limited warranty
 
SMX1500SLT

SmartPro 230V 1.5kVA 900W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
Check Prices
Line-Interactive
4.1A (220V),3.9A (230V), 3.8 (240V)
220V AC; 230V AC; 240V AC
C14 inlet
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Single-Phase
 
 
 
 
1500
1.5
900
230V default (voltage selection via back panel switches)
50 / 60 Hz
Automatic frequency selection
-9% / + 5%
+/- 5%
Includes 2 C13 to C14 output power cables
 
Sine wave
Pure Sine wave
220V; 230V; 240V
(8) C13
No
 
 
 
 
 
8 min. (900w)
20 min. (450w)
36
Less than 8 hours from 10% to 90% (typical, full load discharge)
 RBC36-SLT 
Battery access door
Hot-swappable, user replaceable batteries
No
 
 
 
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278 (230v), 190 to 290 (240v), 174 to 266 (220v)
Voltage reduction of 12% applies when input is 244 to 278 (230v), 254 to 290 (240v), 232 to 266 (220v)
Voltage boost of 14% applies when input is 182 to 206 (230v), 190 to 216 (240v), 174 to 198 (220)
 
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
 
350
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
335
259
173
Steel
10.2 x 6.8 x 13.2
20.41
45
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
145
585
94%
 
Audible Noise < 50 dBA at Front Side 1 Meter
 
 
 
 SNMPWEBCARD ;  WEBCARDLX ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
DB9 Serial; Slot for SNMP/Web interface; USB
4-8 milliseconds
174V (220V), 182V (230V) or 190V (240V)
266V (220V), 278V (230V) or 290V (240V)
Cold-start operation supported
Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX)
 
CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Meets FCC Part 15 Category A (EMI)
CE / IEC 62040
2-year limited warranty
2-year limited warranty
2-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.