Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SUPC2MBP40K

3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for S3M30K and SU40K 3-Phase UPS)

More Info
OVERVIEW
Accessory Type
Parallel Tie Cabinet
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
Voltage Compatibility (VAC)
208
PHYSICAL
Form Factors Supported
Wallmount
Unit Dimensions (hwd / in.)
61.250 x 36.130 x 11.800
Unit Weight (lbs.)
370
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
SUPC2MBP40KX

3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for SU40KX 3-Phase UPS)

More Info
OVERVIEW
Accessory Type
Parallel Tie Cabinet
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
380V AC; 400V AC; 415V AC
Voltage Compatibility (VAC)
380; 400; 415
PHYSICAL
Form Factors Supported
Wallmount
Unit Dimensions (hwd / in.)
42.380 x 30.130 x 11.800
Unit Weight (lbs.)
220
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
SUPC2MBP60K

3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for S3M50K, S3M60K and SU60K 3-Phase UPS)

More Info
OVERVIEW
Accessory Type
Parallel Tie Cabinet
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
Voltage Compatibility (VAC)
208
PHYSICAL
Form Factors Supported
Wallmount
Unit Dimensions (hwd / in.)
69.500 x 38.130 x 11.800
Unit Weight (lbs.)
485
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
SUPC2MBP80K

3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for S3M80K and SU80K 3-Phase UPS)

More Info
OVERVIEW
Accessory Type
Parallel Tie Cabinet
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
Voltage Compatibility (VAC)
208
PHYSICAL
Form Factors Supported
Wallmount
Unit Dimensions (hwd / in.)
69.500 x 38.130 x 11.800
Unit Weight (lbs.)
485
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.