Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SUPDM710HW

SUPDM710HW - UPS Accessory - Hardwire PDU Module

More Info
Check Prices
OVERVIEW
Accessory Type
PDU Module
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
Hardwire
Voltage Compatibility (VAC)
208; 240
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
Hardwire
Output Nominal Voltage
200-240v
 
PHYSICAL
Material of Construction
Steel
Unit Dimensions (hwd / in.)
5.250 x 7.500 x 5.250
Unit Weight (lbs.)
3.8
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SUPDMB20K

Detachable redundant PDU option for select SmartOnline UPS - Hardwired input / L6-30R, C19 output

More Info
OVERVIEW
Accessory Type
PDU Module
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection Type
Hardwire
Voltage Compatibility (VAC)
200; 208; 230; 240; 220
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) C19; (2) L6-30R
Output Nominal Voltage
200-240VAC
Overload Protection
2 double pole 30A breakers, 8 double pole 20A breakers
PHYSICAL
Material of Construction
Metal
Unit Dimensions (hwd / in.)
20.540 x 6.960 x 4.490
Unit Weight (lbs.)
14.52
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SUPDMB20KHW

Detachable redundant PDU option for select SmartOnline UPS - Hardwired input / output

More Info
Check Prices
OVERVIEW
Accessory Type
PDU Module
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection Type
Hardwire
Voltage Compatibility (VAC)
200; 208; 230; 240; 220
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
Hardwire
Output Nominal Voltage
200-240VAC
 
PHYSICAL
Material of Construction
Metal
Unit Dimensions (hwd / in.)
20.540 x 6.960 x 4.490
Unit Weight (lbs.)
14.52
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SUPDMB568HW

SUPDMB568HW - UPS Accessory - Hardwire PDU Module

More Info
Check Prices
OVERVIEW
Accessory Type
PDU Module
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC
Input Connection Type
Split-phase hardwire (4-wire)
Voltage Compatibility (VAC)
100-140
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
Hardwire
Output Nominal Voltage
120/208, 120/240
 
PHYSICAL
Material of Construction
Steel
Unit Dimensions (hwd / in.)
6.000 x 17.500 x 6.750
Unit Weight (lbs.)
11.7
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.