Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


SUPDMB568HW

SUPDMB568HW - UPS Accessory - Hardwire PDU Module

More Info
Check Prices
Steel
6 x 17.5 x 6.75
11.7
2-year limited warranty
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC
Split-phase hardwire (4-wire)
100-140
50 / 60 Hz
Hardwire
120/208, 120/240
Tested to UL1778 (USA), CSA (Canada), RoHS compliant
2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

More Info
Check Prices
Steel
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
29USTAND

2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems

More Info
Check Prices
Plastic
4.75 x 2.75 x 10.5
1.20
2-year limited warranty
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.