Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


EURO-4

Isobar 4-Outlet 230V Surge Protector, Detachable 6 ft. (1.83 m) Cord, 680 Joules, Metal Housing

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Maximum Surge Amps
15000
Input Plug Type
IEC-320-C13
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) C13
Circuit Breaker (amps)
9
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Two position orange illuminated on/off power switch
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
680
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
EMI / RFI Filtering
Yes
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off
Yes
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizont tabs = 162.13 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 53mm; Distance between vertical outlets = 38.10mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.500 x 7.000 x 3.500
Unit Weight (lbs.)
2
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 1449
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
CHARGING
 
 
 
 
 
 
 
ISOBAR4/220

Isobar 4-Outlet 230V Surge Protector, 6 ft. (1.83 m) Cord with Right-Angle Plug, 330 Joules, Metal Housing

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
230
Maximum Surge Amps
22000
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Cord Gauge (AWG)
14
Input Cord Details
SJT
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
9
Transformer Accommodation
(1) Yes
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Two position red illuminated on/off power switch
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
330
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
EMI / RFI Filtering
Yes
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off
No
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 131.90 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
3.500 x 7.000 x 2.500
Unit Weight (lbs.)
2.44
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
CHARGING
 
 
 
 
 
 
 
SS240806

8-Outlet Power Strip with Surge Protection, 6 ft. (1.83 m) Cord, 1050 Joules, 2 ft. (0.61 m) length

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Voltage Compatibility (VAC)
120
Maximum Surge Amps
22000
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
Input Cord Gauge (AWG)
14
Input Cord Details
SJT
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
 
 
Outlet Spacing
2.25-in. center-to-center spacing
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Locking Switch Cover
Transparent locking switch cover
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1050
 
 
 
EMI / RFI Filtering
Yes
 
 
Automatic Shut-Off
No
UL1449 Let Through Rating
500V UL verified
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
 
Power Cord Color
Black
Housing Color
Silver
Mounting Holes or Slots
No
 
Outlets Measurement (Center to Center)
2.25
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.620 x 24.000
Unit Weight (lbs.)
1.87
Included Mounting Accessories
Set of adjustable mounting clamps
Outlet Spacing
2.25-in. center-to-center spacing
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
CHARGING
 
 
 
 
 
 
 
SS480806

8-Outlet Power Strip with Surge Protection, 6 ft. (1.83 m) Cord, 1650 Joules, 48 in. length

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Voltage Compatibility (VAC)
120
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
Input Cord Gauge (AWG)
14
Input Cord Details
SJT
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
 
 
Outlet Spacing
5.28-in. center-to-center spacing
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Locking Switch Cover
Transparent locking switch cover
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1650
 
 
 
EMI / RFI Filtering
Yes
 
 
Automatic Shut-Off
No
UL1449 Let Through Rating
500V UL verified
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
 
Power Cord Color
Black
Housing Color
Silver
Mounting Holes or Slots
No
 
Outlets Measurement (Center to Center)
5.28
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.620 x 48.000
Unit Weight (lbs.)
2.64
Included Mounting Accessories
Set of adjustable mounting clamps
Outlet Spacing
5.28-in. center-to-center spacing
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
CHARGING
 
 
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.