Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SVXBM

Internal Battery Module for SVX-Series Small/Medium-Frame 3-Phase UPS Systems

More Info
OVERVIEW
Accessory Type
Internal Battery Pack
Accessory Class
UPS Accessories
BATTERY
DC System Voltage (VDC)
+/-240V DC
UPS Connection
Each battery tray self-connects to the DC Bus when installed
PHYSICAL
Unit Dimensions (hwd / in.)
6.690 x 4.210 x 30.190
Unit Weight (lbs.)
57.32
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.