Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


T012-001-K

Multi-Function Cable Tester with Wire Tracker and Tone Generator

More Info
Check Prices
Cat5/5e; Cat6; Cat6a
 
 
 
2-year limited warranty
 
 
 
 
T016-004-K

4-Piece Network Installer Tool Kit with Carrying Case

More Info
Check Prices
Cat5/5e; Cat6; Cat6a
 
RJ45 (FEMALE)
RJ45 (FEMALE)
2-year limited warranty
 
 
 
 
T100-001-TST

RJ11/RJ12/RJ45 Wire Crimper with Built-in Cable Tester

More Info
Check Prices
Cat5/5e; Cat6; Cat6a
Black; Yellow
RJ45 (FEMALE)
RJ45 (FEMALE)
1-year limited warranty
Red (Fault), Green (Pair)
0 to 104 F (0 to 40 C)
14 to 131 F (-10 to 55 C)
5% to 90% RH, Non-Condensing
N044-000-R

Network Cable Continuity Tester for Cat5/Cat6, Phone and Coax Cable Assemblies

More Info
Check Prices
Cat5/5e; Cat6; Cat6a
Beige; Black
RJ45 (FEMALE)
RJ11 (FEMALE)
Lifetime limited warranty
 
 
 
 
N046-000

110/66 Punch Down Installation Tool for Cat6a/Cat6/Cat5e/Cat5 Network Cable

More Info
Check Prices
Cat5/5e; Cat6; Cat6a
 
 
 
3-year limited warranty
 
 
 
 
T100-001

RJ11/RJ12/RJ45 Crimping Tool with Cable Stripper

More Info
Check Prices
Cat5/5e; Cat6; Cat6a
Blue; Gray
 
 
3-year limited warranty
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.