Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N844B-LOOP-12F

Multimode 50/125 OM3 Loopback Fiber Optic Cable Tester (12F MTP/MPO Female), LSZH, Aqua

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Tester
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Aqua
Connector Color
Black
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Cable Outer Diameter (OD)
3.0 mm
Clad Diameter (microns)
125.0
Core Diameter (microns)
50.0
Primary Coating Diameter (microns)
245.0
Number of Fibers
6
Cable Length (ft.)
0.33
Minimum Bend Radius
20mm (Dynamic); 10mm (Static)
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.5 dB / km
Attenuation @ 1300NM
1.5 dB / km
Insertion Loss
≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Certifications
UL 1666
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
T020-001-LC10G

FC to LC 50/125 OM3 10 Gb Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

More Info
Check Prices
OVERVIEW
 
Technology
Multimode
Optical Mode
OM3
 
CONNECTIONS
 
 
 
PHYSICAL
 
 
 
 
 
Clad Diameter (microns)
125
Core Diameter (microns)
50
 
 
 
 
Color
Beige; Silver
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
T020-001-LC50

FC to LC 50/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

More Info
Check Prices
OVERVIEW
 
Technology
Multimode
 
 
CONNECTIONS
 
 
 
PHYSICAL
 
 
 
 
 
Clad Diameter (microns)
125
Core Diameter (microns)
50
 
 
 
 
Color
Beige; Silver
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
T020-001-LC62

FC to LC 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

More Info
Check Prices
OVERVIEW
 
Technology
Multimode
 
 
CONNECTIONS
 
 
 
PHYSICAL
 
 
 
 
 
Clad Diameter (microns)
125
Core Diameter (microns)
62.5
 
 
 
 
Color
Beige; Silver
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.