Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


T040-001-DP

DisplayPort Cable Tester with Carrying Case

More Info
OVERVIEW
Accessory Type
Cable Tester
Technology
DisplayPort
Accessory Class
Audio Video Accessories
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE); MINI DISPLAYPORT (FEMALE)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
 
 
T040-001-HDMI

HDMI Cable Tester with Carrying Case

More Info
OVERVIEW
Accessory Type
Cable Tester
Technology
HDMI
Accessory Class
Audio Video Accessories
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE); MINI HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE); MINI HDMI (FEMALE)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
 
 
T050-001-USB-A

USB-A Voltage and Current Tester Kit - LCD Screen, USB 3.1 Gen 1, M/F

More Info
Check Prices
OVERVIEW
Accessory Type
Current Tester
 
Accessory Class
USB Accessories
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Voltage Compatibility (VDC)
3.5V ~ 24V
Input Current
50mA - 6A
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Amperage) & Orange (Voltage)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
0.540 x 2.050 x 0.870
Unit Weight (lbs.)
0.03
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
T050-001-USB-C

USB-C Voltage and Current Tester Kit - LCD Screen, USB 3.1 Gen 1, M/F

More Info
OVERVIEW
Accessory Type
Current Tester
 
Accessory Class
USB Accessories
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (FEMALE)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Voltage Compatibility (VDC)
3.5V ~ 24V
Input Current
50mA - 6A
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Amperage) & Orange (Voltage)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
0.540 x 2.050 x 0.870
Unit Weight (lbs.)
0.03
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
STANDARDS & COMPLIANCE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.