Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


6NX6

Industrial Power Strip Metal, 6-Outlet, 6 ft. (1.8 m) Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 6
Right-Angle Outlets
No
Outlet Spacing
1.520 in.
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted combination switch / circuit breaker
 
PHYSICAL
Color
Beige
Material of Construction
Metal
Power Cord Color
Black
Housing Color
Beige
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
240mm
Outlets Measurement (Center to Center)
2.96 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
12.500 x 2.500 x 1.500
Outlet Spacing
1.520 in.
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
6SP

Industrial Power Strip Metal, Lighted Power Switch, 6-Outlet, 6 ft. (1.8 m) Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 6
Right-Angle Outlets
No
Outlet Spacing
1.625 in.
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
 
PHYSICAL
Color
Gray
Material of Construction
Metal
Power Cord Color
Black
Housing Color
Blue; Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 261.92mm; Distance between end tabs = 330.17mm
Outlets Measurement (Center to Center)
1.62 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.500 x 13.750 x 2.500
Outlet Spacing
1.625 in.
Mounting Details
Includes flanges
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
6SPDX

Industrial Power Strip, 6-Outlet, 6 ft. (1.8 m) Cord, Beige

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 6
Right-Angle Outlets
No
Outlet Spacing
1.520 in.
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted combination switch / circuit breaker
 
PHYSICAL
Color
Beige
Material of Construction
Metal
Power Cord Color
Beige
Housing Color
Beige
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
203.20mm
Outlets Measurement (Center to Center)
3.05 in.
Receptacle Color
Beige
Unit Dimensions (hwd / in.)
1.500 x 12.500 x 2.500
Outlet Spacing
1.520 in.
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PS2404RA06B

4-Outlet Power Strip, Right-Angle NEMA 5-15R - 15A, 120V, 6 ft. (1.83 m) Cord, Right-Angle 5-15P Plug, 24 in.

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Cord Gauge Type
14 gauge; SJT
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(4) Yes
 
Right-Angle Outlets
Yes
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
PHYSICAL
Color
Black
Material of Construction
Aluminum
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
No
 
Outlets Measurement (Center to Center)
5.67 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 24.000 x 1.610
 
 
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Included Mounting Accessories
Includes mounting clips
Unit Weight (lbs.)
1.74
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.