Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


AV2FP

Isobar 2-Outlet Surge Protector Low-Profile Professional Audio/Video Power Conditioning Center, 10 ft. and 18 in. Cords, 5100 Joules

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
255000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
10
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(2) 5-15R
Circuit Breaker (amps)
12
Overload Protection
12-amp circuit breaker
Right-Angle Outlets
No
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Circuit breaker
Audible Alarm
Audible alarm
Diagnostic LED Details
3 (protection, grounding, power)
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
5100
AC Suppression Response Time
NM = instantaneous CM = < 1 ns
Safe Thermal Fusing
yes
UL1449 Let Through Rating
330V - UL verified
EMI / RFI Filtering
Yes
Automatic Shut-Off
Yes
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
Yes
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
No
 
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Black
Housing Color
Black
Included Mounting Accessories
Built-in mounting brackets
Mounting Holes or Slots
No
Slot or Hole Mount Measurement (Center to Center)
220.49 mm
Outlets Measurement (Center to Center)
45mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.500 x 4.500 x 9.250
Unit Weight (lbs.)
1.65
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); UL 1449; UL 1778; UL 962A
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
AV88SATG

Eco-Surge 8-Outlet Surge Protector, 8-ft. Cord, 2880 Joules, Tel/Modem/Coax/Ethernet Protection

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
 
Voltage Compatibility (VAC)
120
Maximum Surge Amps
180000
Input Plug Type
NEMA 5-15P
 
Input Cord Length (ft.)
8
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
 
Right-Angle Outlets
Yes
Output Capacity (Watts)
1800
Transformer Accommodation
(6) Yes
Outlet Details
Includes built-in sliding safety covers
Outlet Orientation
Single row of 5, plus a second row of 3 for transformer accommodation
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
 
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
2880
AC Suppression Response Time
< 1 ns
 
UL1449 Let Through Rating
330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering
Up to 40 dB
Automatic Shut-Off
Yes
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
Yes
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
Cable (Coax) Protection Details
1 line
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Black
 
Mounting Holes or Slots
Yes
 
 
Receptacle Color
Gray; green
Unit Dimensions (hwd / in.)
1.510 x 4.860 x 9.550
Unit Weight (lbs.)
2
Color
Black
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Green Energy-Saving Features
Power saving auto-shutoff ECO outlets
 
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$150,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
IBAR6ULTRAUSBB

Isobar 6-Outlet Surge Protector, 10 ft. (3.05 m) Cord, Right-Angle Plug, 3840 Joules, 2 USB Ports, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
 
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
150000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
10
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
12
 
Right-Angle Outlets
No
 
Transformer Accommodation
(3) Yes
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and two position red illuminated on/off power switch
 
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating
330, 330, 330
EMI / RFI Filtering
40-80 dB
Automatic Shut-Off
Yes
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
97,000 amps (36,000 NM / 61,000 CM)
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
IEEE587 Cat. A Ringwave Let-Through
Less than 35 volts
Isolated Filter Banks
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Black
Housing Color
Black
 
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.460 x 8.870 x 3.570
Unit Weight (lbs.)
3.10
 
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
GaN Technology
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); UL 1449
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
2
Total Charging Watts
15.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 3.1A
Overcharge Protection
No
SPS610HGRA

Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 10 ft. (3.05 m) Cord, 1050 Joules, UL 1363, Not for Patient-Care Rooms

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
 
 
Voltage Compatibility (VAC)
120
Maximum Surge Amps
19500
Input Plug Type
NEMA 5-15P-HG
 
Input Cord Length (ft.)
10
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R-HG
Circuit Breaker (amps)
15
 
Right-Angle Outlets
No
 
Transformer Accommodation
(2) Yes
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
 
Diagnostic LED Details
LINE POWER PRESENT (green)
Locking Switch Cover
Locking switch cover
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1050
AC Suppression Response Time
< 1 ns
 
 
 
Automatic Shut-Off
Yes
Protection Modes
Includes full normal mode (H-N)
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
 
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
White
 
Mounting Holes or Slots
Yes
 
 
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.500 x 13.750 x 2.500
Unit Weight (lbs.)
3.20
 
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
CHARGING
 
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.