Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


TLP410DMUSB

Protect It! 4-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 1500 Joules, 2 USB Charging Ports, Black Housing

More Info
Check Prices
Surge Protector
Strip
Phone; Tablet; Amazon Kindle
120V AC
120V
120
 
NEMA 5-15P
10
No
No
 
Strip
60 Hz
1800
(4) 5-15R
15
(2) Yes
No
 
 
Yes
 
 
 
2
(2) 2.4A
USB
USB A (FEMALE)
1500
< 1ns
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
400
 
 
 
400,500,500
 
Yes
 
Conforms to IEE 587/ANSI C62.41
Yes
No
No
No
No
Black
Black
Black
No
 
Plastic
 
Black
11.54 x 2.25 x 2.36
 
 
No
 
RoHS
UL1449, UL962A
 
 
Lifetime limited warranty
$20,000 Ultimate Lifetime Insurance 
 
TLP310USBCW

3-Outlet Surge Protector with 2 USB Ports, 10 ft. Cord – 510 Joules, Desk Clamp, White Housing

More Info
Check Prices
Surge Protector
Strip
Phone; Tablet; Amazon Kindle
120V AC
120V
120
 
NEMA 5-15P
10
No
No
 
Strip
60 Hz
1800
(4) 5-15R
15
(3) Yes
No
 
 
Yes
 
 
 
2
(2) 3.1A
USB
USB A (FEMALE)
510
< 1ns
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
1000
 
 
 
1000
 
Yes
 
Conforms to IEE 587/ANSI C62.41
No
No
No
No
No
White
White
White
No
 
Plastic
 
White
1.94 x 1.76 x 5.8
 
Mounting hardware
No
 
RoHS
UL1449, UL962A
 
 
Lifetime limited warranty
$20,000 Ultimate Lifetime Insurance 
 
TLP310USBS

Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing

More Info
Check Prices
Surge Protector
Strip
Phone; Tablet; Amazon Kindle
120V AC
120V
120
 
NEMA 5-15P
10
No
No
 
Strip
60 Hz
1800
(4) 5-15R
15
 
No
 
 
Yes
 
 
 
2
(2) 3.1A
USB
USB A (FEMALE)
510
< 1ns
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
1000
 
 
 
1000
 
Yes
 
Conforms to IEE 587/ANSI C62.41
No
No
No
No
No
Black
Black
Black
No
 
Plastic
 
Black
2.2 x 7.24 x 1.54
 
Mounting brackets
No
 
RoHS
UL1449, UL962A
 
 
Lifetime limited warranty
$20,000 Ultimate Lifetime Insurance 
 
IBAR6ULTRAUSBB

Isobar 6-Outlet Surge Protector - 10 ft. Cord, Right-Angle Plug, 3840 Joules, 2 USB Ports, Metal Housing

More Info
Check Prices
Surge Protector
Strip
Phone; Tablet; Amazon Kindle
120V AC
120V (110-125V)
120
150000
NEMA 5-15P
10
Yes
No
 
 
50 / 60 Hz
1440
(6) 5-15R
12
(3) Yes
No
 
 
Yes
Combination AC circuit breaker and two position red illuminated on/off power switch
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
 
2
(2) 3.1A
USB
USB A (FEMALE)
3840
NM = 0 ns. CM = <1 ns
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
140
97,000 amps (36,000 NM / 61,000 CM)
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
330, 330, 330
Less than 35 volts
40-80 dB
4
Conforms to IEE 587 / ANSI C62.41
Yes
No
No
No
No
Black
Black
Black
Yes
Distance between horizontal tabs = 210.79mm; Distance between vertical tabs = 58.17mm
Metal
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Black
2.46 x 8.70 x 3.57
3.10
 
No
Approved for Canada by ETL
Exceeds IEEE 587 category A&B specifications
Tested to UL1449 3rd Edition by ETL
 
 
Lifetime limited warranty
$50,000 Ultimate Lifetime Insurance 
 
SPS610HGRA

NOT for Patient-Care Rooms - UL1363 Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 10 ft. Cord, 1050 Joules

More Info
Check Prices
 
 
 
120V AC
120V (110-125V)
120
19500
NEMA 5-15P-HG
10
Yes
No
 
 
50 / 60 Hz
1800
(6) 5-15R-HG
15
(2) Yes
No
 
 
Yes
 
LINE POWER PRESENT (green)
Locking switch cover
 
 
 
 
1050
< 1 ns
Includes full normal mode surge suppression
140
 
 
 
 
 
 
 
 
Yes
No
No
No
No
White
Light Gray
 
Yes
 
Metal
 
White
1.5 x 13.75 x 2.5
3.20
 
No
cUL (Series Number: AGIB12015SL)
 
UL1449 3rd Edition (Series Number: AGIB12015SL)
UL1363 (Series Number: AGIB12015SL)
 
Lifetime limited warranty
 
 
TLP310DMUSB

Protect It! 3-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 900 Joules, 2 USB Charging Ports, RJ45, Black Housing

More Info
Check Prices
Surge Protector
Strip
Phone; Tablet; Amazon Kindle
120V AC
120V
120
 
NEMA 5-15P
10
No
No
 
Strip
 
1800
(3) 5-15R
15
 
No
 
 
Yes
 
 
 
2
(2) 2.4A
USB
USB A (FEMALE)
900
< 1ns
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
500
 
 
 
500,500,500
 
Yes
 
Conforms to IEE 587/ANSI C62.41
Yes
No
No
Yes
No
Black
Black
Black
No
 
Plastic
 
Black
11.02 x 2.86 x 2.48
 
 
No
 
RoHS
UL1449, UL962A
 
 
Lifetime limited warranty
$20,000 Ultimate Lifetime Insurance 
10/100 Mbps
TLM446USBB

4-Outlet Surge Protector with 4 USB Ports (4.2A Shared) - 6 ft. Cord, 450 Joules, Metal Housing

More Info
Check Prices
Surge Protector
Strip
Phone; Tablet; Amazon Kindle
120V AC
120V (110-125V)
120
35500
NEMA 5-15P
6
No
No
14 gauge; SJT
 
50 / 60 Hz
1800
(4) 5-15R
15
(4) Yes
Yes
15A resettable illuminated combo switch / circuit breaker
Single row of 4 outlets
Yes
Combination AC circuit breaker and 2 position red illuminated on/off power switch
 
 
4
(4) 4.2A
USB
USB A (FEMALE)
450
< 1 ns
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
 
 
 
 
800,800,800
 
Yes
 
 
No
No
No
No
No
Black
Black
Black
 
 
Metal
 
Black
11.4 x 1.87 x 1.75
 
 
No
cUL
Exceeds IEEE 587 category A&B specifications
UL1449 3rd EDITION
UL1363
 
Lifetime limited warranty
$10,000 Ultimate Lifetime Insurance 
 
TLP404

Protect It! 4-Outlet Home Computer Surge Protector Strip, 4-ft Cord, 450 Joules

More Info
Check Prices
 
 
 
120V AC
120V (110-125V)
120
22500
NEMA 5-15P
4
No
No
14 gauge; SJT
 
50 / 60 Hz
1800
(4) 5-15R
15
(2) Yes
No
15A resettable combo switch / circuit breaker
Single row of 4 outlets
Yes
Combination AC circuit breaker and 2 position on/off power switch
Built-in LED confirms suppressor "protection present" (green) status
 
 
 
 
 
450
< 1 ns
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
150
 
 
 
500V - UL Verified
 
Yes
 
 
Yes
No
No
No
No
Light Gray
Light Gray
Light Gray
Yes
Distance between slots = 57.5mm; Distance between slot height = 26mm
Plastic
28.6mm
Light gray
1.2 x 1.85 x 8.1
1
 
No
cUL
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition
UL1363
 
Lifetime limited warranty
$1,000 Ultimate Lifetime Insurance 
 
TLP4BK

Protect It! Surge Protector with 4 Side-Mounted Outlets , Direct Plug-In, 720 Joules

More Info
Check Prices
 
 
 
120V AC
120V (110-125V)
120
 
NEMA 5-15P
0
No
No
 
Direct plug-in
50 / 60 Hz
1800
(4) 5-15R
15
(2) Yes
No
 
Side-mounted
Yes
 
Built-in LEDs confirm suppressor "protection" (green) and "grounded" (red) status
 
 
 
 
 
720
< 1 ns
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
400
 
 
 
500V
 
Up to 20 dB
 
 
Yes
No
No
No
No
Black
 
Black
No
 
Plastic
 
Black
5.00 x 2.20 x 1.60
0.36
 
No
cUL
RoHS
UL1449 with fail safe circuit
 
Yes
Lifetime limited warranty
$10,000 Ultimate Lifetime Insurance 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.