TLP6B18
6-Outlet Surge Protector - British BS1363A Outlets, 220-250V AC, 13A, 1.8 m Cord, BS1363A Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
220-250
Input Plug Type:
British
Input Cord Length (ft.):
6
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(6) British BS 1363A
Circuit Breaker (amps):
13
Right-Angle Outlets:
Yes
Overload Protection:
combo switch/circuit breaker
Outlet Orientation:
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
250
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
White
Color (AC Line Cord):
White
Housing Color:
White
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
White
Unit Dimensions (hwd / in.):
29.5 x 7.5 x 6.5
Unit Weight (lbs.):
0.81
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
CE, RoHS, Reach
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
TLP6F18USB
6-Outlet Surge Protector with USB Charging - French Type E Outlets, 220-250V, 16A, 1.8 m Cord, Type E Plug, White
OVERVIEW
Product Type:
Surge Protector
Charging Form Factor:
Strip
Device Compatibility:
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
220-250
Maximum Surge Amps:
250
Input Plug Type:
French
Input Cord Length (ft.):
6
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(6) French/Belgian
Circuit Breaker (amps):
16
Right-Angle Outlets:
Yes
Overload Protection:
combo switch/circuit breaker
Outlet Orientation:
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
250
Protection Modes:
L-N
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
White
Color (AC Line Cord):
White
Housing Color:
White
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
White
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
CE, RoHS AND REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
Number of Charging Ports:
2
Total Charging Amps:
2.1A
Charging Method:
USB
Charging Port Type:
USB A (FEMALE)
ISOBAR4220
Isobar 4-Outlet 230V Surge Protector, 6 ft. (1.83 m) Cord with Right-Angle Plug, 330 Joules, Metal Housing
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
230
Maximum Surge Amps:
22000
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
6
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(4) 5-15R
Circuit Breaker (amps):
9
Transformer Accommodation:
(1) Yes
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
No
Switches:
Two position red illuminated on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
330
AC Suppression Response Time:
NM = 0 ns. CM = <1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
300
SURGE / NOISE SUPPRESSION:
AC Suppression Components Used:
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
EMI / RFI Filtering:
Yes
Isolated Filter Banks:
2
Immunity:
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Color (AC Line Cord):
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between horizontal tabs = 131.90mm; Distance between vertical tabs = 58.17mm
Material of Construction:
Metal
PHYSICAL:
Outlets Measurement (Center to Center):
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
3.5 x 7 x 2.5
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
TLP6G18
6-Outlet Surge Protector - German Type F Schuko Outlets, 220-250V AC, 16A, 1.8 m Cord, Schuko Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
220-250
Maximum Surge Amps:
250
Input Plug Type:
German
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(6) Schuko Type F
Circuit Breaker (amps):
16
Right-Angle Outlets:
Yes
Overload Protection:
combo switch/circuit breaker
Outlet Orientation:
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
250
Protection Modes:
L-N
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
White
Color (AC Line Cord):
White
Housing Color:
White
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
White
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
CE, RoHS AND REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
SUPER6OMNIB
Protect It! 230V 6-Universal Outlet Surge Protector, 1.8M Cord, British Plug, 750 Joules
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
220-250
Maximum Surge Amps:
13500
Input Plug Type:
British
Input Cord Length (ft.):
6
Right-Angle Plug:
No
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(6) Universal outlets
Circuit Breaker (amps):
10
Right-Angle Outlets:
No
Overload Protection:
10A resettable illuminated combo switch/circuit breaker
Outlet Orientation:
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
No
Switches:
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
750
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Color (AC Line Cord):
Black
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
Keyhole Slot Mounting Measurement (Center to Center):
219.5mm
Material of Construction:
Plastic
Outlets Measurement (Center to Center):
51mm
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
15.50 x 2.50 x 1.25
Unit Weight (lbs.):
1.0
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
SUPER6OMNID
Protect It! 230V 6-Universal Outlet Surge Protector, 1.8M Cord, German/French Plug, 750 Joules
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
220-250
Maximum Surge Amps:
13500
Input Plug Type:
German; French
Input Cord Length (ft.):
6
Right-Angle Plug:
No
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(6) Universal outlets
Circuit Breaker (amps):
10
Overload Protection:
10A resettable illuminated combo switch/circuit breaker
Outlet Orientation:
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
No
Switches:
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
750
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Color (AC Line Cord):
Black
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
Keyhole Slot Mounting Measurement (Center to Center):
219.5mm
Material of Construction:
Plastic
Outlets Measurement (Center to Center):
51mm
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
15.50 x 2.50 x 1.25
Unit Weight (lbs.):
1.0
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
EURO4
Isobar 4-Outlet 230V Surge Protector, Detachable 6 ft. (1.83 m) Cord, 680 Joules, Metal Housing
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
220-250
Maximum Surge Amps:
15000
Input Plug Type:
IEC-320-C13
Input Cord Length (ft.):
6
Right-Angle Plug:
No
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(4) C13
Circuit Breaker (amps):
9
Transformer Accommodation:
(2) Yes
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
No
Switches:
Two position orange illuminated on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
680
AC Suppression Response Time:
NM = 0 ns. CM = <1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
300
SURGE / NOISE SUPPRESSION:
AC Suppression Components Used:
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
EMI / RFI Filtering:
Yes
Isolated Filter Banks:
2
Immunity:
Conforms to IEE 587 / ANSI C62.41
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Color (AC Line Cord):
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between horizont tabs = 162.13mm; Distance between vertical tabs = 58.17mm
Material of Construction:
Metal
PHYSICAL:
Outlets Measurement (Center to Center):
Distance between horizontal outlets = 53mm; Distance between vertical outlets = 38.10mm
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
3.5 x 7 x 2.5
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
CE
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
TLP1F
1-Outlet Surge Protector - French Type E Outlet, 220-250V AC, 16A, Direct Plug, Type E Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
220-250
Input Plug Type:
French
Right-Angle Plug:
No
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(1) French/Belgian
Circuit Breaker (amps):
16
Right-Angle Outlets:
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
250
Protection Modes:
L-N
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
White
Color (AC Line Cord):
White
Housing Color:
White
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
White
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
CE, RoHS AND REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
TLP6F18
6-Outlet Surge Protector - French Type E Outlets, 220-250V AC, 16A, 1.8 m Cord, Type E Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
230V AC
Recommended Electrical Service:
230V (220-250V)
Voltage Compatibility (VAC):
220-250
Maximum Surge Amps:
250
Input Plug Type:
French
Right-Angle Plug:
Yes
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(6) French/Belgian
Circuit Breaker (amps):
16
Right-Angle Outlets:
Yes
Overload Protection:
combo switch/circuit breaker
Outlet Orientation:
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Switches:
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
250
Protection Modes:
L-N
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
White
Color (AC Line Cord):
White
Housing Color:
White
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
White
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
CE, RoHS AND REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING