If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Rated input current (Maximum Load)
Nominal Input Voltage(s) Supported
UPS Input Connection Type
Input Circuit Breakers
UPS Input Cord Length (ft.)
Recommended Electrical Service
UPS Input Connection Description
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Output Capacity (kW)
Nominal Voltage Details
Frequency Compatibility
Output Voltage Regulation (Line Mode)
Output Voltage Regulation (Battery Mode)
UPS Output Receptacles (Surge Suppression Only)
Output AC Waveform (AC Mode)
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Output Capacity Details
Frequency Compatibility Details
Output Receptacle Details
Hot-Swap PDU options
Power Factor
BATTERY
Battery Type
Runtime Full Load (min.)
Runtime Half Load (min.)
Expandable Runtime
DC System Voltage (VDC)
Battery Recharge Rate (Included Batteries)
Battery Access
Internal UPS Replacement Battery Cartridge
Battery Replacement Description
USER INTERFACE, ALERTS & CONTROLS
Switches
Audible Alarm
LED Indicators
Front Panel LCD Display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
UPS AC Suppression Response Time
UPS Dataline Suppression
EMI / RFI AC Noise Suppression
PHYSICAL
Primary Form Factor
Installation Form Factors Supported with Included Accessories
Primary UPS Depth (mm)
Primary UPS Height (mm)
Primary UPS Width (mm)
UPS Housing Material
UPS Power Module Dimensions (hwd, in.)
UPS Power Module Weight (kg)
UPS Power Module Weight (lbs.)
Unit Weight (lbs.)
Included Mounting Accessory Description
Unit Dimensions (hwd / in.)
Unit Dimensions (in.)
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
AC Mode BTU / Hr. (Full Load)
AC Mode Efficiency Rating (100% Load)
Operating Elevation
COMMUNICATIONS
PowerAlert Software
Communications Cable
WatchDog Compatibility
Network Management Card Description
Communications Interface
LINE / BATTERY TRANSFER
Transfer Time
Low Voltage Transfer to Battery Power (Setpoint)
High Voltage Transfer to Battery Power (Setpoint)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
High Availability UPS Features
Green Energy-Saving Features
APPLICATIONS
UPS Applications
STANDARDS & COMPLIANCE
Product Certifications
Product Compliance
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
Product Warranty Period (Latin America)
Product Warranty Period (International)
Product Warranty Period (Mexico)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
Battery Replacement Description
Replaceable internal batteries (see manual)
USER INTERFACE, ALERTS & CONTROLS
Switches
Switch controls power off/on status
Audible Alarm
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
LED Indicators
3 Status LEDs report operating mode and fault status (see manual)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
320
Primary UPS Height (mm)
85
Primary UPS Width (mm)
130
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.35 x 5.12 x 12.6
UPS Power Module Weight (kg)
3.09
UPS Power Module Weight (lbs.)
6.82
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +113 degrees Fahrenheit / -15 to +45 degrees Celsius
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
8.3
AC Mode Efficiency Rating (100% Load)
>98%
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)
95
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Computer/Peripherals
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (Latin America)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Receptacle Details
The ECO Energy-Saving option will automatically POWER OFF four designated ECO outlets when the device connected to the MASTER load-sensing outlet is turned off (after approximately 3 minutes); ECO outlets will immediately POWER ON when the device connected to the MASTER load-sensing outlet begins consuming 24 watts or more (see manual)
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.7 min. (480W)
Runtime Half Load (min.)
7.8 min. (240W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
6.5 hours from 10% to 90%
Switches
Switch controls power off/on status and ECO mode off/on status
Audible Alarm
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace battery conditions
Front Panel LCD Display
Touchscreen LCD offers detailed UPS and site electrical data, including output voltage, input voltage, load level percentage, battery charge percentage and ECO-mode status (see manual)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
310
Primary UPS Height (mm)
85
Primary UPS Width (mm)
130
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.35 x 5.12 x 12.2
UPS Power Module Weight (kg)
3.09
UPS Power Module Weight (lbs.)
6.82
Unit Weight (lbs.)
6.820
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
8.3
AC Mode Efficiency Rating (100% Load)
>98%
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds (typical) / 10 milliseconds (max.)
Low Voltage Transfer to Battery Power (Setpoint)
95
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
APPLICATIONS
UPS Applications
Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
LED Indicators
Status LED reports off / on power status and battery mode operation
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
185
Primary UPS Height (mm)
105
Primary UPS Width (mm)
110
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
4.13 x 4.33 x 7.28
UPS Power Module Weight (kg)
1.80
UPS Power Module Weight (lbs.)
3.96
Unit Weight (lbs.)
3.960
Included Mounting Accessory Description
Wallmount installation supported using keyhole mounting tabs
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
13.07
AC Mode Efficiency Rating (100% Load)
>98%
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB communications port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds (typical) / 10 milliseconds (max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Output Capacity Details
10A @ 120V. (LINE MODE) 110%±10%,GOES TO FAULT AFTER 5MIN; 120%±10%,GOES TO FAULT IMMEDIATELY; (BATTERY MODE) 110%±10%,SHUTS DOWN IN 5 SEC; 120%±10%, SHUTS DOWN IMMEDIATELY
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Battery Recharge Rate (Included Batteries)
8 hours (10% to 90%)
Battery Access
Battery access door
Battery Replacement Description
Replaceable internal batteries (see manual)
USER INTERFACE, ALERTS & CONTROLS
Switches
Power off/on switch
Audible Alarm
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Front Panel LCD Display
Touchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
381
Primary UPS Height (mm)
191
Primary UPS Width (mm)
140
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
7.5 x 5.5 x 15
Unit Weight (lbs.)
19.200
Unit Dimensions (hwd / in.)
7.500 x 5.500 x 15.000
Unit Dimensions (in.)
7.5 x 5.5 x 15
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
25.3
AC Mode Efficiency Rating (100% Load)
>95%
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)
89
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.