Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


ECO900LCDU2

900VA 480W Standby UPS - 12 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, USB, ENERGY STAR, Desktop/Wall

More Info
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
900
Output Capacity (kVA)
0.9
Output Capacity (Watts)
480
Output Capacity (kW)
0.48
Output Capacity Details
10A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
Output Receptacle Details
The ECO Energy-Saving option will automatically POWER OFF four designated ECO outlets when the device connected to the MASTER load-sensing outlet is turned off (after approximately 3 minutes); ECO outlets will immediately POWER ON when the device connected to the MASTER load-sensing outlet begins consuming 24 watts or more (see manual)
UPS Output Receptacles (Surge Suppression Only)
6 UPS outlets, 6 surge-only outlets
Output AC Waveform (AC Mode)
Pure sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(12) 5-15R
Individually Controllable Load Banks
No
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.7 min. (480W)
Runtime Half Load (min.)
7.8 min. (240W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
6.5 hours from 10% to 90%
Battery Access
Battery access door (see manual)
Internal UPS Replacement Battery Cartridge
 RBC51 
 
VOLTAGE REGULATION
Voltage Regulation Description
Input voltage range of 90 to 145
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD offers detailed UPS and site electrical data, including output voltage, input voltage, load level percentage, battery charge percentage and ECO-mode status (see manual)
Switches
Switch controls power off/on status and ECO mode off/on status
Audible Alarm
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace battery conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
310
Primary UPS Height (mm)
85
Primary UPS Width (mm)
130
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.35 x 5.12 x 12.2
UPS Power Module Weight (kg)
3.09
UPS Power Module Weight (lbs.)
6.82
Unit Weight (lbs.)
6.820
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
8.3
AC Mode Efficiency Rating (100% Load)
>98%
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds (typical) / 10 milliseconds (max.)
Low Voltage Transfer to Battery Power (Setpoint)
95
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
APPLICATIONS
UPS Applications
Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
INTERNET650U1

Internet Office 120V 650VA 330W Standby UPS, Compact Desktop, USB Monitoring and Charging

More Info
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
6A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
7A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
650
Output Capacity (kVA)
0.65
Output Capacity (Watts)
330
Output Capacity (kW)
0.33
 
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
 
 
Output Voltage Regulation (Battery Mode)
±5%
 
UPS Output Receptacles (Surge Suppression Only)
4 UPS outlets, 4 surge-only outlets
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
Hot-Swap PDU options
PDUB15 (2U / 8 5-15R outlets)
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1 min. (330W)
Runtime Half Load (min.)
4.5 min. (165W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
6.5 hours from 10% to 90%
Battery Access
Battery access door (see manual)
 
Battery Replacement Description
Replaceable batteries
VOLTAGE REGULATION
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
Switches
Power switch enables UPS on / off control
Audible Alarm
Alarm reports low-battery, fault, overload and replace battery conditions
LED Indicators
Status LED reports off / on power status and battery mode operation
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
185
Primary UPS Height (mm)
105
Primary UPS Width (mm)
110
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
4.13 x 4.33 x 7.28
UPS Power Module Weight (kg)
1.80
UPS Power Module Weight (lbs.)
3.96
Unit Weight (lbs.)
3.960
Included Mounting Accessory Description
Wallmount installation supported using keyhole mounting tabs
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
13.07
AC Mode Efficiency Rating (100% Load)
>98%
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB communications port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds (typical) / 10 milliseconds (max)
Low Voltage Transfer to Battery Power (Setpoint)
95V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
OMNIVS1200LCD

1200VA 600W Line-Interactive UPS with 8 Outlets - AVR, 120V, 50/60 Hz, LCD, USB, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
1200
Output Capacity (kVA)
1.2
Output Capacity (Watts)
600
Output Capacity (kW)
0.6
Output Capacity Details
10A @ 120V. (LINE MODE) 110%±10%,GOES TO FAULT AFTER 5MIN; 120%±10%,GOES TO FAULT IMMEDIATELY; (BATTERY MODE) 110%±10%,SHUTS DOWN IN 5 SEC; 120%±10%, SHUTS DOWN IMMEDIATELY
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
 
UPS Output Receptacles (Surge Suppression Only)
6 UPS outlets, 2 surge-only outlets
Output AC Waveform (AC Mode)
Pure sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
Hot-Swap PDU options
PDUB15 (2U / 8 5-15R outlets)
Power Factor
0.5
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (600W)
Runtime Half Load (min.)
12 min. (300W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
8 hours (10% to 90%)
Battery Access
Battery access door
 
Battery Replacement Description
Replaceable internal batteries (see manual)
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Overvoltage Correction
Input voltages between 128 and 149 are reduced by 15%
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
Switches
Power off/on switch
Audible Alarm
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
381
Primary UPS Height (mm)
191
Primary UPS Width (mm)
140
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
7.5 x 5.5 x 15
 
 
Unit Weight (lbs.)
19.200
 
Unit Dimensions (hwd / in.)
7.500 x 5.500 x 15.000
Unit Dimensions (in.)
7.5 x 5.5 x 15
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
25.3
AC Mode Efficiency Rating (100% Load)
>95%
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)
89
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$200,000 Ultimate Lifetime Insurance 
OMNIVS800LCD

800VA 475W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, LCD, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
800
Output Capacity (kVA)
0.8
Output Capacity (Watts)
475
Output Capacity (kW)
0.475
Output Capacity Details
6.7A @ 120V. (LINE MODE) 110%±10%,GOES TO FAULT AFTER 5MIN; 120%±10%,GOES TO FAULT IMMEDIATELY; (BATTERY MODE) 110%±10%,SHUTS DOWN IN 5 SEC; 120%±10%, SHUTS DOWN IMMEDIATELY
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
 
UPS Output Receptacles (Surge Suppression Only)
6 UPS outlets, 2 surge-only outlets
Output AC Waveform (AC Mode)
Pure sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
 
Power Factor
0.6
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (475W)
Runtime Half Load (min.)
16.5 min. (238W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
8 hours (10% to 90%)
Battery Access
Battery access door
 
Battery Replacement Description
Replaceable internal batteries (see manual)
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Overvoltage Correction
Input voltages between 128 and 149 are reduced by 15%
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
Switches
Power off/on switch
Audible Alarm
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
381
Primary UPS Height (mm)
191
Primary UPS Width (mm)
140
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
7.5 x 5.5 x 15
UPS Power Module Weight (kg)
8.71
UPS Power Module Weight (lbs.)
19.2
Unit Weight (lbs.)
19.200
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
25.3
AC Mode Efficiency Rating (100% Load)
>95%
Operating Elevation
0-6562 ft. (0-2000 m)
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)
89
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$200,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.