Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U009-015-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 15 ft. (4.57 m), Black

More Info
Check Prices
Cat5/5e; USB
No
Black
PVC, PE
PVC
5.5mm; 4.7mm +/- 0.15
26
15
180
Polybag
0.3968
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
0% to 90% RH (Non-Condensing)
USB A (MALE)
RJ45 (MALE)
USB 1.1 (up to 12 Mbps)
Yes
Yes
RoHS, REACH, CE, FCC
3-year limited warranty
U009-006-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Black

More Info
Check Prices
Cat5/5e; USB
No
Black
PVC, PE
PVC
5.5mm; 4.7mm +/- 0.15
26
6
72
Polybag
0.1984
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
0% to 90% RH (Non-Condensing)
USB A (MALE)
RJ45 (MALE)
USB 1.1 (up to 12 Mbps)
Yes
 
RoHS, REACH, CE, FCC
3-year limited warranty
U009-010-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 10 ft. (3.05 m), Black

More Info
Check Prices
Cat5/5e; USB
No
Black
PVC, PE
PVC
5.5mm; 4.7mm +/- 0.15
26
10
120
Polybag
0.2866
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
0% to 90% RH (Non-Condensing)
USB A (MALE)
RJ45 (MALE)
USB 1.1 (up to 12 Mbps)
Yes
Yes
RoHS, REACH, CE, FCC
3-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.