Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


U022006

USB 2.0 A/B Cable (M/M), 6 ft.

More Info
Check Prices
6
 
Black
9.00 x 7.00 x 0.50
0.17
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
U022006COIL

USB 2.0 A/B Coiled Cable (M/M), 6 ft.

More Info
Check Prices
6
 
Black
9.00 x 6.40 x 0.50
0.10
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
U023006

USB 2.0 A/B Cable with Ferrite Chokes (M/M), 6 ft.

More Info
Check Prices
6
 
Black
9.00 x 7.00 x 0.50
0.20
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
 
U024006

USB 2.0 Extension Cable (A M/F), 6 ft.

More Info
Check Prices
6
 
Black
9.00 x 7.00 x 0.50
0.17
 
 
 
 
USB A (MALE)
USB A (FEMALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
U030006

USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6-ft.

More Info
Check Prices
6
 
Black
9.00 x 7.00 x 0.50
0.14
 
 
 
 
USB A (MALE)
USB MINI-B 5-PIN (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
Lifetime limited warranty
 
 
 
 
 
U030006COIL

USB 2.0 A to Mini-B Coiled Cable (M/M), 6 ft.

More Info
Check Prices
6
 
Black
0.50 x 7.00 x 9.00
0.09
 
 
 
 
USB A (MALE)
USB MINI-B 5-PIN (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
Lifetime limited warranty
 
 
 
 
 
U038003CRA

USB-A to USB-C cable, Right Angle USB-C, USB 2.0, Thunderbolt 3 Compatible, (M/M), 3 ft.

More Info
Check Prices
3
36
Black
9.00 x 7.00 x 0.50
0.06
VW-1
3.0 mm
PVC
Polybag
USB A (MALE)
USB C (MALE) - RIGHT ANGLE
Nickel
Gold
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
Tested to CE, FCC, RoHS and REACH
Lifetime limited warranty
32 to 113 F (0 to 45 C)
-40 to 158 F (-40 to 70 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
U038006

USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft.

More Info
Check Prices
6
72
Black
9.00 x 7.00 x 0.50
0.09
VW-1
3.5MM
PVC
 
USB A (MALE)
USB C (MALE)
Nickel
Gold
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
 
 
10% to 85%, Non-Condensing
U050006

USB 2.0 A to Micro-B Cable (M/M), 6 ft.

More Info
Check Prices
6
 
Black
9.00 x 7.00 x 0.50
0.12
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
Lifetime limited warranty
 
 
 
 
 
U050006COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 6 ft.

More Info
Check Prices
6
 
Black
9.00 x 7.00 x 5.00
0.20
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
Lifetime limited warranty
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.