Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


U022006

USB 2.0 A/B Cable (M/M), 6 ft.

More Info
Check Prices
 
 
 
 
6
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
RoHS-Compliant
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U022010

USB 2.0 A/B Cable (M/M), 10 ft.

More Info
Check Prices
 
 
 
 
10
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
RoHS-Compliant
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U022015

USB 2.0 A/B Cable (M/M), 15 ft.

More Info
Check Prices
 
 
 
 
15
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
RoHS-Compliant
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U030003

USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3-ft.

More Info
Check Prices
 
 
 
 
3
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
USB A (MALE)
USB MINI-B 5-PIN (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U030006

USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6-ft.

More Info
Check Prices
 
 
 
 
6
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
USB A (MALE)
USB MINI-B 5-PIN (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U050003

USB 2.0 A to Micro-B Cable (M/M), 3 ft.

More Info
Check Prices
 
 
 
 
3
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U050006

USB 2.0 A to Micro-B Cable (M/M), 6 ft.

More Info
Check Prices
 
 
 
 
6
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U050010

USB 2.0 A to Micro-B Cable (M/M), 10 ft.

More Info
Check Prices
 
 
 
 
10
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U222004R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
USB A (MALE)
 
0.5
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.35A
5V / 2A
 
 
 
 
 
 
Black
Plastic
 
 
 
USB A (MALE)
(4) USB A (FEMALE)
4
 
USB 2.0 (High Speed); USB
 
 
RoHS, REACH, WEEE, FCC, NOM
 
3-year limited warranty
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
(4) 1.5A
(4) USB-A: 5V 1.5A (7.5W)
Any of the 4 ports
 
 
 
 
 
U222007R

7-Port USB 2.0 Hub

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A
USB A (MALE)
Yes
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2.5A
5
1.5
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL; RoHS
No
Black; White
Plastic
0.94 x 3.4 x 2.7
Clamshell
0.2
USB B (FEMALE)
(7) USB A (FEMALE)
7
Nickel
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
No
 
CE, FCC, RoHS, REACH
3-year limited warranty
No
No
0
(7) USB A (FEMALE)
(7) USB-A - USB 2.0
 
 
 
Red - Power
32 to 104 °F (0 to 40 °C)
14 to 176 °F (-10 to 80 °C)
0% to 90 RH, Non-Condensing
8.5 BTU/Hr
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.