Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


U022006

USB 2.0 A/B Cable (M/M), 6 ft.

More Info
Check Prices
USB 2.0 (High Speed); USB
 
 
 
6
 
 
 
 
Black
 
 
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
 
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U022010

USB 2.0 A/B Cable (M/M), 10 ft.

More Info
Check Prices
USB 2.0 (High Speed); USB
 
 
 
10
 
 
 
 
Black
 
 
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
 
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U326003

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
 
 
 
3
36
 
 
 
Blue
VW-1
5.5MM
PVC
 
 
 
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
 
 
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
USB 3.0 (up to 5 Gbps)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U326006

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
 
 
 
6
72
 
 
 
Blue
VW-1
5.5MM
PVC
 
 
 
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
 
 
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
USB 3.0 (up to 5 Gbps)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U326010

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
 
 
 
10
120
 
 
 
Blue
VW-1
5.5MM
PVC
 
 
 
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
 
 
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
USB 3.0 (up to 5 Gbps)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U360004R

4-Port USB 3.0 SuperSpeed Hub

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
Hub
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
USB A (MALE)
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
No
Black
 
 
ABS
Box
0.13
 
USB 3.0 A (MALE)
(4) USB 3.0 A (FEMALE)
Nickel
 
4
 
CE, FCC, RoHS, REACH
3-year limited warranty
-4 to 158 F (-20 to 70 C)
-4 to 185 F (-20 to 85 C)
20% to 80% RH, Non-Condensing
2.4 BTU/Hr
0.7
5V 0.9A (4.5W) Output per USB Port
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
100-240V / 50/60Hz / 0.35A
5V / 2A
5
1.5
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
Blue (Power)
(4) USB-A: 5V 1.5A (7.5W)
Any of the 4 ports
 
U360412

6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
Hub
Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A
USB A (MALE)
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
 
Black
 
 
ABS
Box
0.18
1 x 4 x 2.25
USB 3.0 A (MALE)
(2) USB 3.0 A (FEMALE)
Nickel
 
7
(5) USB A (FEMALE)
CE, FCC, RoHS, REACH
3-year limited warranty
-4 to 158 °F (-20 to 70 °C)
-4 to 185 °F (-20 to 85 °C)
20% to 80% RH, Non-Condensing
5.5 BTU/Hr
1.6
5V 0.5A (2.5W) Output (USB-A 2.0), 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
No
No
0
(6) USB A (FEMALE)
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 2.0
100-240V / 50/60Hz / 0.6A
5V / 4A
5
1.5
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
Green - Power
USB-A: 2A
Dedicated charging port
(1) 2A
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.