Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


U026-016

USB 2.0 Active Extension Cable (A M/F), 16 ft. (4.88 m)

More Info
Check Prices
USB 2.0 (High Speed)
Black
Black
16
-20 to 80 C (-4 to 176 F)
-20 to 80 C (-4 to 176 F)
USB A (MALE)
USB A (FEMALE)
RoHS-Compliant
3-year limited warranty
U042-036

USB 2.0 A/B Active Repeater Cable (M/M), 36 ft. (10.97 m)

More Info
Check Prices
USB 2.0 (High Speed)
Black
Black
36
 
 
USB A (MALE)
USB B (MALE)
 
3-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.