Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


U038003

USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft.

More Info
Check Prices
USB 2.0 (High Speed); USB
3
36
 
 
VW-1
3.0MM
Black
PVC
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85% RH, Non-Condensing
 
 
USB A (MALE)
USB C (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Tested to RoHS, REACH
Lifetime limited warranty
U038003FL

USB-A to USB-C Flat Cable - M/M, USB 2.0, Thunderbolt 3 Compatible, Black, 3 ft. (0.9 m)

More Info
Check Prices
USB 2.0 (High Speed); USB
3
36
3
60
VW-1
2.1*5.2mm
Black
PVC
Polybag
24/22
32 to 113 F (0 to 45 C)
-40 to 158 F (-40 to 70 C)
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
USB A (MALE)
USB C (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
RoHS and REACH
Lifetime limited warranty
U038006

USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft.

More Info
Check Prices
USB 2.0 (High Speed); USB
6
72
 
 
VW-1
3.5MM
Black
PVC
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
USB A (MALE)
USB C (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U038006FL

USB-A to USB-C Flat Cable - M/M, USB 2.0, Thunderbolt 3 Compatible, Black, 6 ft. (1.8 m)

More Info
Check Prices
USB 2.0 (High Speed); USB
6
72
3
60
VW-1
2.1*6.2 mm
Black
PVC
Polybag
22/22
32 to 113 F (0 to 45 C)
-40 to 158 F (-40 to 70 C)
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
USB A (MALE)
USB C (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
RoHS and REACH
Lifetime limited warranty
U040C13C5A

USB-C Cable (M/M) - USB 2.0, 5A Rating, USB-IF Certified, Thunderbolt 3 Compatible, 13 ft.

More Info
Check Prices
USB 2.0 (High Speed); USB
13
157
 
 
VW-1
5.0 mm
Black
PVC
Polybag
 
14 to 140 F (-10 to 60 C)
-4 to 158 F (-20 to 70 C)
10% to 85% RH, Non-Condensing
 
 
USB C (MALE)
USB C (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Tested to CE, FCC, RoHS, REACH and USB-IF
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.