Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

Digital Signage & Audio/Video Compare Remove

U444-006-MDP

USB-C to Mini DisplayPort Adapter Cable, 4K 60Hz, Black, 6 ft. (1.83 m)

U444-010-DP

USB-C to DisplayPort Adapter Cable, 4K 60Hz, 10 ft. (3.05 m)

USB, Lightning & FireWire Compare Remove

U038-006

USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)

U040-006

USB B to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)

U322-006

USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m)

U326-006

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m)

U420-003

USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.