Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


U042025

USB 2.0 A/B Active Repeater Cable (M/M), 25 ft.

More Info
Check Prices
25
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
3-year limited warranty
 
 
 
U042036

USB 2.0 A/B Active Repeater Cable (M/M), 36 ft.

More Info
Check Prices
36
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
3-year limited warranty
 
 
 
U042050

USB 2.0 A/B Active Repeater Cable (M/M), 50 ft.

More Info
Check Prices
50
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
 
3-year limited warranty
 
 
 
U022006

USB 2.0 A/B Cable (M/M), 6 ft.

More Info
Check Prices
6
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
U022006COIL

USB 2.0 A/B Coiled Cable (M/M), 6 ft.

More Info
Check Prices
6
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
U022010

USB 2.0 A/B Cable (M/M), 10 ft.

More Info
Check Prices
10
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
U022010COIL

USB 2.0 A/B Coiled Cable (M/M), 10 ft.

More Info
Check Prices
10
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS-Compliant
Lifetime limited warranty
 
 
 
U022010R

USB 2.0 A/B Cable (M/M), 10 ft.

More Info
Check Prices
10
Black
VW-1
5.0mm
PVC
Clamshell
USB A (MALE)
USB B (MALE)
Gold
Gold
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
32 to 104 F (0 to 40 C)
14 to 131 F (-10 to 55 C)
5% to 90% RH, Non-Condensing
U023003

USB 2.0 A/B Cable with Ferrite Chokes (M/M), 3 ft.

More Info
Check Prices
3
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS Compliant
Lifetime limited warranty
 
 
 
U023006

USB 2.0 A/B Cable with Ferrite Chokes (M/M), 6 ft.

More Info
Check Prices
6
Black
 
 
 
 
USB A (MALE)
USB B (MALE)
 
 
USB 2.0 (High Speed); USB
 
RoHS Compliant
Lifetime limited warranty
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.