Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U050-07N-OTG

USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to Micro-B Male, 7-in. (17.78 cm)

More Info
OVERVIEW
Technology
USB 2.0 (High Speed)
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
MICRO-USB B (MALE)
 
 
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
0.6
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
FEATURES & SPECIFICATIONS
 
U052-06N-OTG-AM

USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to A Female, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
MICRO-USB B (MALE)
Side B - Connector 2
USB A (FEMALE)
Connector Style
Straight
 
 
PHYSICAL
 
Cable Length (ft.)
0.5
Cable Jacket Color
Black
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
FEATURES & SPECIFICATIONS
 
U052-06N-RA

Micro USB to USB OTG Host Adapter Cable, Right-Angle 5-Pin USB Micro-B to A (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (MALE)
 
Connector Style
Angled
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
 
Cable Length (ft.)
0.5
Cable Jacket Color
Black
Material of Construction
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5MM
Cable Length (in.)
6
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
10% to 85%, Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
U053-000-OTG

2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (MALE)
Side B - Connector 2
USB 3.0 MICRO-B (MALE)
Connector Style
Straight
 
 
PHYSICAL
 
 
Cable Jacket Color
Black
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.