Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


U060-000-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
USB 2.0 (High Speed)
Black
 
 
 
 
USB A (FEMALE)
USB A (FEMALE)
 
 
 
Lifetime limited warranty
 
 
 
 
U060-000-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), White

More Info
Check Prices
USB 2.0 (High Speed)
White
 
ABS
 
 
USB A (FEMALE)
USB A (FEMALE)
Nickel
Gold
ROHS Compliant
Lifetime limited warranty
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
10% to 90% RH, Non-Condensing
USB 2.0 (up to 480 Mbps)
U060-000-KP-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
USB 2.0 (High Speed)
Black
 
 
 
 
USB A (FEMALE)
USB A (FEMALE)
 
 
 
Lifetime limited warranty
 
 
 
 
U060-000-KP-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), White

More Info
Check Prices
USB 2.0 (High Speed)
White
 
ABS
 
 
USB A (FEMALE)
USB A (FEMALE)
Nickel
Gold
ROHS Compliant, CE
Lifetime limited warranty
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
10% to 90% RH, Non-Condensing
USB 2.0 (up to 480 Mbps)
U060-001-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, White, 1 ft. (0.31 m)

More Info
Check Prices
USB 2.0 (High Speed)
White
1
PVC, ABS
0.15mm
12
USB A (FEMALE)
USB A (FEMALE)
Nickel
Gold
ROHS Compliant, CE
Lifetime limited warranty
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
10% to 90% RH, Non-Condensing
USB 2.0 (up to 480 Mbps)
U024-001-5P-PM

USB 2.0 Panel Mount Cable, 5-Pin Motherboard IDC to USB-A (F/F), 1 ft. (0.31 m)

More Info
Check Prices
USB 2.0 (High Speed)
Black
1
 
 
 
5 PIN IDC (FEMALE)
USB A (FEMALE)
 
 
RoHS compliant
Lifetime limited warranty
 
 
 
 
U024-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

More Info
Check Prices
USB 2.0 (High Speed)
Black
1
 
 
 
USB A (MALE)
USB A (FEMALE)
 
 
RoHS compliant
Lifetime limited warranty
 
 
 
 
U024-003-5P-PM

USB 2.0 Panel Mount Cable, 5-Pin Motherboard IDC to USB-A (F/F), 3 ft. (0.91 m)

More Info
Check Prices
USB 2.0 (High Speed)
Black
3
 
 
 
5 PIN IDC (FEMALE)
USB A (FEMALE)
 
 
RoHS compliant
Lifetime limited warranty
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.