Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U1520033P5

USB to DC Power Cable – M/M, USB-A to 3.5 x 1.35 mm DC Barrel Plug, 3 ft.

More Info
Check Prices
USB
 
3
 
CMR
5.0+-0.15mm
Black
PVC
Polybag
20
 
 
5 ~ 50C (41 ~ 122F)
-25 ~ 70C (-13 ~ 158F)
20% ~ 85% RH
0% ~ 90% RH
USB A (MALE)
3.5mm x 1.35mm (5V DC Barrel)
Nickel
RoHS, REACH
Lifetime limited warranty
 
 
U152003M

USB to 5V DC Type-M Barrel Plug Power Cord - M/M, 28 AWG, Black, 3 ft.

More Info
Check Prices
USB
Global
3
0
 
 
Black
 
 
 
0
Null
 
 
 
 
USB A (MALE)
TYPE M 5V DC
 
 
Lifetime limited warranty
No
No
U152003N

USB to 5V DC Type-N Barrel Plug Power Cord - M/M, 28 AWG, Black, 3 ft.

More Info
Check Prices
USB
Global
3
0
 
 
Black
 
 
 
0
Null
 
 
 
 
USB A (MALE)
TYPE N 5V DC
 
 
Lifetime limited warranty
No
No
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.