Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U152-003-3P5

USB to DC Power Cable - M/M, USB-A to 3.5 x 1.35 mm DC Barrel Plug, 3 ft. (0.91 m)

More Info
OVERVIEW
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
3.5mm x 1.35mm (5V DC Barrel)
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
CMR
Cable Outer Diameter (OD)
5.0+-0.15mm
Wire Gauge (AWG)
20
Cable Length (ft.)
3
Unit Packaging Type
Polybag
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
5 ~ 50C (41 ~ 122F)
Storage Temperature Range
-25 ~ 70C (-13 ~ 158F)
Operating Humidity Range
20% ~ 85% RH
Storage Humidity Range
0% ~ 90% RH
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
FEATURES & SPECIFICATIONS
 
 
 
U152-003-M

USB to 5V DC Type-M Barrel Plug Power Cord - M/M, 28 AWG, Black, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
 
Country/Region
Global
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
TYPE M 5V DC
 
PHYSICAL
 
 
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3mm
 
Cable Length (ft.)
3
 
Plug Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
SJT
Number of Conductors
0
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
0
FEATURES & SPECIFICATIONS
Angled Plug
No
High Voltage
No
Locking Plug
No
U152-003-N

USB to 5V DC Type-N Barrel Plug Power Cord - M/M, 28 AWG, Black, 3 ft. (0.91 m)

More Info
OVERVIEW
 
Country/Region
Global
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
TYPE N 5V DC
 
PHYSICAL
Color
Black
 
 
 
 
 
Cable Length (ft.)
3
 
 
 
 
Number of Conductors
0
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
0
FEATURES & SPECIFICATIONS
 
High Voltage
No
Locking Plug
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.