Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U206-006-R

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6 ft. (1.83 m)

More Info
OVERVIEW
Technology
Parallel
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
CENTRONICS 36 (MALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
 
 
U209-000-R

USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m)

More Info
Check Prices
OVERVIEW
Technology
Serial; USB
Host Connector
USB A (MALE)
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Number of Ports
1
Connector Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
4.9
Material of Construction
PVC
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
5.0 +/- 0.15
Unit Dimensions (hwd / in.)
4.920 x 1.210 x 0.490
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1984
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
No
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0 to 80% RH
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
EN 55024; EN 55032
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.