Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U208-001-IND

1-Port RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M)

More Info
Check Prices
INPUT
Bus Powered
Yes
POWER
Power Consumption (Watts)
4.5
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Serial Data Received), Yellow (Serial Data Sent)
PHYSICAL
Color
Black
Material of Construction
Steel (Galvanized Cold Rolled)
Unit Dimensions (hwd / in.)
0.900 x 2.800 x 3.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.30
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
15.4 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U208-002-IND

2-Port RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M)

More Info
Check Prices
INPUT
Bus Powered
Yes
POWER
Power Consumption (Watts)
4.5
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
(2) DB9 (MALE)
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Serial Data Received), Yellow (Serial Data Sent)
PHYSICAL
Color
Black
Material of Construction
Steel (Galvanized Cold Rolled)
Unit Dimensions (hwd / in.)
0.900 x 4.200 x 1.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.40
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
15.4 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.