Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U206-006-R

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6 ft. (1.83 m)

More Info
OVERVIEW
Technology
Parallel
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
CENTRONICS 36 (MALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
INPUT
 
 
POWER
 
U207-006

Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6 ft. (1.83 m)

More Info
OVERVIEW
Technology
Parallel
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB25 (FEMALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
INPUT
 
 
POWER
 
U209-006-RJ45-X

USB-A to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Gray

More Info
Check Prices
OVERVIEW
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (MALE)
Connector Plating
Gold
 
PHYSICAL
Color
Gray
Cable Jacket Color
Gray
Cable Length (ft.)
6
Material of Construction
PVC
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
2.5 mm
Wire Gauge (AWG)
26
Cable Length (in.)
72
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2425
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 90% RH (Non-Condensing)
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
Yes
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
INPUT
 
 
POWER
 
U152-003-3P5

USB to DC Power Cable - M/M, USB-A to 3.5 x 1.35 mm DC Barrel Plug, 3 ft. (0.91 m)

More Info
OVERVIEW
 
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
3.5mm x 1.35mm (5V DC Barrel)
Connector Plating
Nickel
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Material of Construction
PVC
 
Cable Outer Diameter (OD)
5.0+-0.15mm
Wire Gauge (AWG)
20
 
Unit Packaging Type
Polybag
 
Cable Jacket Rating
CMR
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
5 ~ 50C (41 ~ 122F)
Storage Temperature Range
-25 ~ 70C (-13 ~ 158F)
 
Operating Humidity Range
20% ~ 85% RH
Storage Humidity Range
0% ~ 90% RH
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
INPUT
 
 
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.