Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U209-000-R

USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m)

More Info
Check Prices
OVERVIEW
Technology
Serial; USB
Host Connector
USB A (MALE)
 
 
INPUT
Bus Powered
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Gold
 
 
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
5.0 +/- 0.15
Cable Length (ft.)
4.9
Unit Dimensions (hwd / in.)
4.920 x 1.210 x 0.490
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1984
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0 to 80% RH
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Remote Wakeup Support
No
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55024; EN 55032
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
U209-005-COM

RS232 to USB Adapter Cable with COM Retention (USB-A to DB9 M/M), FTDI, 5 ft. (1.52 m)

More Info
Check Prices
OVERVIEW
Technology
Serial; USB
Host Connector
USB A (MALE)
 
 
INPUT
Bus Powered
Yes
CONNECTIONS
Number of Ports
0
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PCB, PVC
Cable Jacket Color
Black
 
 
Cable Length (ft.)
5
Unit Dimensions (hwd / in.)
1.220 x 4.650 x 4.130
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
Cable Jacket Rating
VW-1
Cable Length (in.)
60
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Remote Wakeup Support
Yes
Driver Required
Yes
 
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
U209-006-2

2-Port USB to DB9 Serial FTDI Adapter Cable with COM Retention (M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
 
 
 
 
INPUT
Bus Powered
Yes
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(2) DB9 (MALE)
Connector Plating
Nickel
 
 
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
 
 
Cable Length (ft.)
6
 
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
Cable Jacket Rating
VW-1
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
Driver Required
Yes
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
0.50
U209-18N-NULL

USB to Null Modem Serial FTDI Adapter Cable with COM Retention (USB-A to DB9 M/F), 18-in. (45.72 cm)

More Info
Check Prices
OVERVIEW
 
 
 
 
INPUT
Bus Powered
Yes
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (FEMALE)
Connector Plating
Nickel
 
 
PHYSICAL
Color
Black; Silver
Material of Construction
PVC
Cable Jacket Color
Black
 
 
Cable Length (ft.)
1.5
 
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
Cable Jacket Rating
VW-1
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
Driver Required
Yes
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
0.5

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.