Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


U219-000-R

USB to PS/2 Adapter - Keyboard and Mouse (A M to 2x Mini-Din6 F)

More Info
Check Prices
PS/2; USB
Black
1
 
 
 
 
USB A (MALE)
(2) MINI DIN-6 (FEMALE)
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
U261-001-BT4

Mini Bluetooth 4.0 (Class 1) USB Adapter

More Info
Check Prices
USB 2.0 (High Speed); USB
Black
 
Steel, PVC
0.28 x 0.87 x 0.59
Clamshell
0.01
USB A (MALE)
 
3-year limited warranty
Yes
Green (Power)
14 to 122 F (-10 to 50 C)
-4 to 158 F (-20 to 70 C)
20% to 90% RH, Non-Condensing
1.7 BTU/Hr
0.5
164
USB 2.0 (up to 480 Mbps)
Yes
Tested to CE, FCC, RoHS, REACH
U206-006-R

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6 ft. (1.83 m)

More Info
Check Prices
USB; Parallel
Black
6
 
 
 
 
USB A (MALE)
CENTRONICS 36 (MALE)
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
U206-010

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 10 ft. (3.05 m)

More Info
Check Prices
USB; Parallel
Black
10
 
 
 
 
USB A (MALE)
CENTRONICS 36 (MALE)
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
U207-006

Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6 ft. (1.83 m)

More Info
Check Prices
DB25; USB; Parallel
Black
6
 
 
 
 
USB A (MALE)
DB25 (FEMALE)
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.