Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U222-004

4-Port USB 2.0 Ultra-Mini Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Requires AC adapter (not included)
Charging Ports / Amps
(4) 1.5A
PHYSICAL
Color
Black
Material of Construction
Plastic
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
POWER
 
U222-004-R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Any of the 4 ports
Charging Ports / Amps
(4) 1.5A
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0.5
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.