Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


U222004

4-Port USB 2.0 Ultra-Mini Hub

More Info
Check Prices
Hub
USB A (MALE)
 
 
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
(4) 1.5A
(4) USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
Requires AC adapter (not included)
 
Black
Plastic
 
 
 
4
USB A (MALE)
(4) USB A (FEMALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
RoHS, REACH, CE, FCC, WEEE
USB 2.0 Certified
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U222004R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
Hub
USB A (MALE)
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
 
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
(4) 1.5A
(4) USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
Any of the 4 ports
 
Black
Plastic
 
 
 
4
USB A (MALE)
(4) USB A (FEMALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
RoHS, REACH, WEEE, FCC, NOM
 
3-year limited warranty
0.5
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.35A
5V / 2A
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U222007R

7-Port USB 2.0 Hub

More Info
Check Prices
Hub
USB A (MALE)
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A
Yes
No
No
0
(7) USB A (FEMALE)
(7) USB-A - USB 2.0
 
 
 
 
Black; White
Plastic
0.94 x 3.4 x 2.7
Clamshell
0.2
7
USB B (FEMALE)
(7) USB A (FEMALE)
Nickel
 
 
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
No
 
CE, FCC, RoHS, REACH
3-year limited warranty
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2.5A
5
1.5
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL; RoHS
No
 
 
 
 
Red - Power
32 to 104 °F (0 to 40 °C)
14 to 176 °F (-10 to 80 °C)
0% to 90 RH, Non-Condensing
8.5 BTU/Hr
 
 
 
U280001C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

More Info
Check Prices
 
 
 
 
 
 
 
 
 
(1) 2.4A
 
 
USB
White
 
 
 
 
1
Car Cigarette Lighter
USB A (FEMALE)
 
 
 
USB
 
 
 
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U280002C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

More Info
Check Prices
 
 
 
 
 
 
 
 
 
(1) 1A; (1) 2.1A
 
 
USB
White
 
 
 
 
2
Car Cigarette Lighter
(2) USB A (FEMALE)
 
 
 
USB
 
 
 
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U280004OTG

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

More Info
Check Prices
 
 
 
 
 
 
 
 
 
(2) 1A; (2) 2A
 
 
USB
White
PC
1.2 x 4.1 x 3.9
Box
0.45
5
NEMA 1-15P (NON-POLARIZED)
(4) USB A (FEMALE)
 
USB A (FEMALE)
 
USB
 
 
Tested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950-1, EN55022, EN55024, FCC Class B, RoHS
UL Listed
2-year limited warranty
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
 
C7 to NEMA 1-15P
50/60Hz
120V (0.8A) / 230V (0.4A)
 
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
20% to 80% RH, Non-Condensing
 
37.7W (Operating) 0.07W (Standby)
 
5V 6A
U280010

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

More Info
Check Prices
 
 
 
 
 
 
 
 
 
(10) 2.4A
 
 
USB
Black
PC
1.9 x 6.9 x 5.1
Box
1.25
10
NEMA 5-15P
(10) USB A (FEMALE)
 
 
 
USB
 
 
UL 60950-1:2007 R12.11, CAN/CSA-C22.2 No. 60950-1-07+A1:2011, IEC 60950-1, EN 55022: 2010+AC: 2011, EN55024: 2010, FCC 47 SFR Part 15 SubPartB, ANSI C63.4, RoHS, REACH
UL Listed
2-year limited warranty
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
 
C13 to NEMA 5-15P
50/60Hz
120V (1.4A) / 230V (0.7A)
 
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
5% to 90% RH, Non-Condensing
 
105W (Operating) 1.7W (Standby)
 
5V 21A
U280016RM

16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

More Info
Check Prices
 
 
 
 
 
 
 
 
 
(16) 2.4A
 
 
USB
Black
Steel
1.7 x 17.3 x 9.4
Box
7.5
16
(16) USB A (FEMALE)
IEC-320-C14; USB B (FEMALE)
 
USB B (FEMALE)
MICRO-USB B (FEMALE)
USB
 
No
Tested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950, FCC & IEC Class B, NOM, RoHS, REACH
 
2-year limited warranty
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
 
 
50/60Hz
2.5A
IEC320-C14
Green (16x USB Charging, 1x Sync)
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
5% to 95% RH, Non-Condensing
160.6 BTU/Hr (Full Load)
47
78.88
5V 20A (200W)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.