Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-004-OTG

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

More Info
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Plug Type
C7 to NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
120V (0.8A) / 230V (0.4A)
 
 
 
 
 
 
OUTPUT
Overload Protection
Yes
POWER
Power Consumption (Watts)
37.7
Power Consumption Detail
37.7W (Operating) 0.07W (Standby)
 
 
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side A - Connector 2
USB A (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
4
Total Charging Amps
6A
Total Charging Watts
30
Charging Method
USB
Charging Method Detail
5V - 1.5A (7W)
Charging Port Type
(4) USB A (FEMALE)
Charging Ports / Amps
(2) 1A; (2) 2A
 
 
PHYSICAL
Color
White
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
1.200 x 4.100 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.45
 
ENVIRONMENTAL
Operating Temperature Range
41 to 95 F (5 to 35 C)
Storage Temperature Range
-4 to 122 F (-20 to 50 C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
 
 
DATA
 
 
STANDARDS & COMPLIANCE
 
 
 
 
U222-004

4-Port USB 2.0 Ultra-Mini Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
 
 
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
INPUT
 
 
 
 
 
 
 
 
 
 
 
 
OUTPUT
 
POWER
 
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
 
Side B - Connector 1
(4) USB A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
 
 
Charging Ports / Amps
(4) 1.5A
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Requires AC adapter (not included)
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
 
 
U222-004-R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
OVERVIEW
Product Type
Hub
 
 
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
INPUT
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
 
 
 
 
OUTPUT
 
POWER
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
 
Side B - Connector 1
(4) USB A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
 
 
Charging Ports / Amps
(4) 1.5A
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Any of the 4 ports
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
Cable Length (ft.)
0.5
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
Product Certifications
NOM (Mexico)
 
U222-007-R

7-Port USB 2.0 Hub, Tower

More Info
OVERVIEW
Product Type
Hub
 
 
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
INPUT
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2.5A
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
OUTPUT
 
POWER
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A
Power Source Type
AC Adapter
DC Barrel Plug
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB B (FEMALE)
 
Side B - Connector 1
(7) USB A (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red - Power
CHARGING
 
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black; White
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
3.500 x 1.000 x 2.750
Unit Packaging Type
Clamshell
Unit Weight (lbs.)
0.2
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
0% to 90 RH, Non-Condensing
BTUs
8.5 BTU/Hr
FEATURES & SPECIFICATIONS
 
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
7
USB Specification
USB 2.0 (up to 480 Mbps)
Over Current Protection
Yes
Driver Required
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 2.0
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
External Power Supply Certifications
FCC; UL; cUL; RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.