Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U222-004

4-Port USB 2.0 Ultra-Mini Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Requires AC adapter (not included)
Charging Ports / Amps
(4) 1.5A
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
 
 
 
 
 
 
 
 
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
U223-007

7-Port USB 2.0 Hub with Power Supply

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 2.0
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1
(7) USB A (FEMALE)
Connector Plating
Nickel
CHARGING
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Included Mounting Accessories
No
Unit Dimensions (hwd / in.)
0.600 x 6.500 x 1.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.14
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
7
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
DOE; FCC; UL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
6.53
Product Length (cm.)
16.6
Product Length (ft.)
0.544
Product Length (m)
0.166
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
0.3
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 194°F (-10° to 90°C)
Relative Humidity
10% to 90 % RH, Non-Condensing
BTUs
1 BTU/Hr
Power Provided to Connected Device(s)
5V 0.5A (2.5W) Output per USB port
U223-010

10-Port USB 2.0 Hub, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(10) USB A (FEMALE)
Data Ports Details
(10) USB-A - USB 2.0
CONNECTIONS
Number of Ports
10
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
(10) USB A (FEMALE)
Connector Plating
Nickel
CHARGING
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
 
Unit Dimensions (hwd / in.)
0.600 x 8.600 x 1.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
10
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
DOE; FCC; UL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.9A
AC Power Adapter Output Specs (V / A)
5V / 4A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
8.6
Product Length (cm.)
21.84
Product Length (ft.)
0.72
Product Length (m)
0.22
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
0.55
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 194°F (-10° to 90°C)
Relative Humidity
10% to 90 % RH, Non-Condensing
BTUs
1.9 BTU/Hr
Power Provided to Connected Device(s)
5V 0.5A (2.5W) Output per USB port

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.