Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


U222004R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
USB A (MALE)
0.5
 
 
Black
 
 
 
USB A (MALE)
(4) USB A (FEMALE)
 
 
4
USB 2.0 (High Speed); USB
 
 
 
3-year limited warranty
 
 
 
 
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
(4) 1.2A
(4) USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
Any of the 4 ports
U05007NOTG

USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to Micro-B Male, 7-in.

More Info
Check Prices
 
 
 
0.6
 
 
Black
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
RoHS and REACH
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
U02406NPM

USB 2.0 Panel Mount Extension Cable (A/A M/F), 6-in.

More Info
Check Prices
 
 
 
0.5
 
 
Black
 
 
 
USB A (MALE)
USB A (FEMALE) - PANEL MOUNT
 
 
 
USB 2.0 (High Speed); USB
 
RoHS compliant
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
U050003

USB 2.0 A to Micro-B Cable (M/M), 3 ft.

More Info
Check Prices
 
 
 
3
 
 
Black
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
U050003COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft.

More Info
Check Prices
 
 
 
3
 
 
Black
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
U050006

USB 2.0 A to Micro-B Cable (M/M), 6 ft.

More Info
Check Prices
 
 
 
6
 
 
Black
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
U050006COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 6 ft.

More Info
Check Prices
 
 
 
6
 
 
Black
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
U050010

USB 2.0 A to Micro-B Cable (M/M), 10 ft.

More Info
Check Prices
 
 
 
10
 
 
Black
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
U05206N

Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in.

More Info
Check Prices
 
 
 
0.5
6
15.24
Black
VW-1
4.5MM
PVC
USB A (FEMALE)
MICRO-USB B (MALE)
Nickel
Gold
 
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
Tested to CE, FCC, RoHS, REACH
 
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
 
 
 
 
 
 
UR05006N

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in.

More Info
Check Prices
 
 
 
0.5
6
15.24
Black
 
 
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
 
 
Lifetime limited warranty
-10/+75° C (14 to 167° F)
 
 
-20/+80° C (-4 to 176° F)
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.