Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


U222004R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
USB A (MALE)
0.5
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.35A
5V / 2A
Black
Plastic
4
USB A (MALE)
(4) USB A (FEMALE)
USB 2.0 (High Speed); USB
3-year limited warranty
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
(4) 1.5A
(4) USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
Any of the 4 ports
RoHS, REACH, WEEE, FCC, NOM
U209000R

USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft.

More Info
Check Prices
 
 
 
4.9
 
 
 
Black
 
1
USB A (MALE)
DB9 (MALE)
Serial (RS232); USB
3-year limited warranty
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.