Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


U236-MMF-LC

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, 100Base-FX, LC, Multimode Fiber, White

More Info
Check Prices
USB 2.0 (High Speed)
Multimode
 
 
White
ABS, PVC
 
 
 
 
 
Box
0.12
VW-1
0.71 x 2.2 x 1.61
32 to 131°F (0 to 55°C)
32 to 140°F (0 to 60°C)
5% to 90 % RH, Non-Condensing
 
 
 
 
USB A (MALE)
LC DUPLEX (FEMALE); RJ45 (FEMALE)
Nickel
 
 
 
 
USB 2.0 (up to 480 Mbps)
Yes
 
 
 
 
Yes
LC
 
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Yes
 
6.1
 
 
 
 
100 Mbps (Fast Ethernet)
 
1310nm
2km
Blue (Power/Data)
 
 
 
 
 
U236-000-R

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, RJ45, Black

More Info
Check Prices
Cat5/5e; Cat6; USB 2.0 (High Speed)
 
 
 
Black
ABS, PVC
 
 
 
 
 
Box
0.05
VW-1
0.6 x 2.6 x 0.9
32 to 158 F (0 to 70 C)
14 to 176 F (-10 to 80 C)
10% to 90 % RH, Non-Condensing
2.6 BTU/Hr
0.75
 
 
USB A (MALE)
RJ45 (FEMALE)
Nickel
 
 
 
 
USB 2.0 (up to 480 Mbps)
Yes
Yes
Cat5/5e/6 Cables
Yes
Yes
Yes
 
 
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Yes
7.5
 
 
 
 
 
100 Mbps (Fast Ethernet)
802.3; 802.3ab; 802.3az; 802.3u; 802.3x
 
 
 
 
 
 
 
 
U236-000-GBW

USB 2.0 to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, White

More Info
Check Prices
Cat5/5e; Cat6; USB 2.0 (High Speed)
 
 
 
White
ABS, PVC
 
 
 
 
 
Box
0.05
VW-1
0.6 x 2.6 x 0.9
32 to 158 F (0 to 70 C)
14 to 176 F (-10 to 80 C)
10% to 90 % RH, Non-Condensing
3.2 BTU/Hr
0.95
 
 
USB A (MALE)
RJ45 (FEMALE)
Nickel
 
 
 
 
USB 2.0 (up to 480 Mbps)
Yes
Yes
Cat5/5e/6 Cables
Yes
Yes
Yes
 
 
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Yes
7.5
 
 
 
 
 
1 Gbps (Gigabit)
802.3; 802.3ab; 802.3az; 802.3u; 802.3x
 
 
 
 
 
 
 
 
U263-AC600

Dual-Band USB Wi-Fi Adapter - 2.4 GHz and 5 GHz

More Info
Check Prices
USB 2.0 (High Speed); Wireless
 
USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
 
Black
ABS
 
 
 
 
 
Box
0
 
0.235 x 0.617 x 0.746
32 to 104°F (0 to 40°C)
-40 to (-40 to 70°C)
 
 
 
10% to 90% RH, Non-Condensing
5% to 90% RH, Non-Condensing
USB A (MALE)
 
 
2.4G max data rate: 150Mbps (11n); 5G max data rate: 433Mbps (11AC)
 
 
 
USB 2.0 (up to 480 Mbps)
Yes
 
 
 
 
 
 
 
 
CE, FCC, RoHS, REACH
3-year limited warranty
Yes
0.746
 
1.9
 
 
 
 
 
 
 
 
Yes
 
 
 
 
U009-006-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Black

More Info
Check Prices
Cat5/5e; USB
 
 
No
Black
PVC, PE
PVC
5.5mm; 4.7mm +/- 0.15
26
6
72
Polybag
0.1984
 
 
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
0% to 90% RH (Non-Condensing)
 
 
 
 
USB A (MALE)
RJ45 (MALE)
 
 
 
 
 
USB 1.1 (up to 12 Mbps)
Yes
 
 
 
 
 
 
 
 
RoHS, REACH, CE, FCC
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U009-010-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 10 ft. (3.05 m), Black

More Info
Check Prices
Cat5/5e; USB
 
 
No
Black
PVC, PE
PVC
5.5mm; 4.7mm +/- 0.15
26
10
120
Polybag
0.2866
 
 
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
0% to 90% RH (Non-Condensing)
 
 
 
 
USB A (MALE)
RJ45 (MALE)
 
 
 
 
 
USB 1.1 (up to 12 Mbps)
Yes
Yes
 
 
 
 
 
 
 
RoHS, REACH, CE, FCC
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U009-015-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 15 ft. (4.57 m), Black

More Info
Check Prices
Cat5/5e; USB
 
 
No
Black
PVC, PE
PVC
5.5mm; 4.7mm +/- 0.15
26
15
180
Polybag
0.3968
 
 
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
0% to 90% RH (Non-Condensing)
 
 
 
 
USB A (MALE)
RJ45 (MALE)
 
 
 
 
 
USB 1.1 (up to 12 Mbps)
Yes
Yes
 
 
 
 
 
 
 
RoHS, REACH, CE, FCC
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
New U336-000-GB-CA

USB-C, USB-A to RJ45 Gigabit Ethernet Network Adapter (2xM/F), USB 3.2 Gen 1, Black

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.x
 
 
No
Black
PC (Plastic)
 
3.9mm
32 + 28
 
 
Polybag
0.088
VW-1
1.968 x 0.846 x 0.57
32 to 104 F (0 to 40 C)
14 to 158 F (-10 to 70 C)
 
 
 
10 to 85% RH, Non-Condensing
5 to 90% RH, Non-Condensing
USB A (MALE)
RJ45 (FEMALE)
Nickel
 
1
USB C (MALE)
 
USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
No
 
Cat6/6a
 
 
Yes
 
1 Gbps (Gigabit)
 
RoHS, REACH, CE, FCC, WEEE
3-year limited warranty
 
5.905
3.937
15
0.328
0.492
0.15
1 Gbps (Gigabit)
802.3; 802.3ab; 802.3az; 802.3u
 
 
White - Power; Orange - Activity
 
No
3A
20
3A
U336-06N-2P5-B

USB to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.1 Gen 1, 2.5 Gbps Ethernet, Black

More Info
Check Prices
Cat5/5e; Cat6; Cat6a
 
 
 
Black
 
 
 
 
 
 
Polybag
 
 
0.98 x 1.57 x 3.35
32 to 104°F (0 to 40°C)
-4 to 158°F (-20 to 70°C)
0 ~ 90% RH
 
 
 
 
USB A (MALE)
RJ45 (FEMALE)
 
 
 
 
 
USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
 
Yes
Yes
 
 
2.5 Gbps
CE, FCC, RoHS, REACH
3-year limited warranty
Yes
 
11.8
 
0.98
 
 
2.5 Gbps
802.1p; 802.1q; 802.3; 802.3ab; 802.3az; 802.3bz; 802.3u; 802.3x
 
 
 
 
 
 
 
 
U336-1G-SFP

USB 3.1 to Fiber Optic Gigabit Ethernet Adapter, Open SFP Port for Singlemode/Multimode, 1310 nm, LC

More Info
Check Prices
Multimode; Singlemode
Multimode; Singlemode
 
 
White
 
PVC
5.0 +/- 0.2mm
28
 
 
Box
0.0773
 
0.71 x 1.61 x 2.20
32 to 131°F (0 to 55°C)
32 to 140°F (0 to 60°C)
5% to 90% RH, Non Condensing
 
 
 
 
USB A (MALE)
SFP (FEMALE)
 
 
1
 
Gold
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Yes
 
 
 
 
 
LC
 
 
CE, FCC, RoHS, REACH
3-year limited warranty
Yes
 
6.10
 
0.51
 
 
 
 
1310nm
5 Km (Singlemode); 500m (Multimode)
Ethernet Data Activity (Blue); Illuminates solid when connected to a network; Flashes when transmitting data
 
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.