Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-001-W2-HG

1-Port Isolator Hospital-Grade USB Wall Charger, UL 60601-1 for Patient Care Areas, USB-A, 2.5A

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5.2V / 2.5A
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Voltage Compatibility (VDC)
5.2
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
0.3A
OUTPUT
Overload Protection
Yes
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
13.07
Power Consumption Detail
13.07 @ Rated Load
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB A (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2.5A
Total Charging Watts
12.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.5A (12.5W)
Charging Ports / Amps
3A / 2A / 1.5A
 
 
 
PHYSICAL
Color
White
Material of Construction
Plastic, 94V0 PVC
Unit Dimensions (hwd / in.)
1.160 x 2.800 x 1.240
Unit Weight (lbs.)
0.15
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Relative Humidity
0% TO 95% RH
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation (ft.)
9842
BTUs
44.61 @ Rated Load
ESD Protection
8 kV Contact/20kV Air Discharge
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
No
Driver Required
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; ETL; CSA; RoHS
Product Certifications
2MOPP; CSA (Canada); UL Listed
Product Compliance
RoHS; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
INPUT TRANSFORMER
 
U280-002-W12

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
 
 
 
Nominal Input Voltage(s) Supported
120V AC; 230V AC
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
 
OUTPUT
Overload Protection
Yes
POWER
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(2) USB A (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.4A
Total Charging Watts
17
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 1A (5W)
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(1) 1A; (1) 2.4A
 
 
 
PHYSICAL
Color
White
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
ENVIRONMENTAL
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
STANDARDS & COMPLIANCE
 
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
INPUT TRANSFORMER
 
U280-W01-QC3-1

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
Technology
USB 2.0 (High Speed)
INPUT
 
 
 
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 100-127; 100-140; 110; 110-240; 120; 125; 127; 200; 200-240
 
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
0.45A Max
OUTPUT
Overload Protection
Yes
POWER
 
Power Consumption (Watts)
18
 
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB A (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Charging Ports / Amps
3A / 2A / 1.5A
Charging Method Detail
Quick Charge 3.0
Charging Ports
2.4A Quick Charge; USB-A: 2A
Compatible Devices
Portable Speaker; Smartphone; Tablet
PHYSICAL
Color
White
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
2.200 x 1.700 x 1.100
Unit Weight (lbs.)
0.15
Total Number of Ports
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
 
 
BTUs
0.229
 
Power Provided to Connected Device(s)
18W
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
3.0
Driver Required
No
Over Current Protection
Y
STANDARDS & COMPLIANCE
 
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (6V-6.5V/3A), Green (5V-9V/2A), Red (9V-12V/1.5A)
INPUT TRANSFORMER
Input Voltage

Supports an input voltage range of 100-240V

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.