Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


U280001C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

More Info
Check Prices
 
(1) 2.4A
USB
 
White
 
 
 
 
1
Car Cigarette Lighter
USB A (FEMALE)
 
 
USB
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U280002C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

More Info
Check Prices
 
(1) 1A; (1) 2.1A
USB
 
White
 
 
 
 
2
Car Cigarette Lighter
(2) USB A (FEMALE)
 
 
USB
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U280002W12

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

More Info
Check Prices
 
(1) 1A; (1) 2.4A
USB
 
White
1.1 x 2.68 x 1.97
 
 
 
2
NEMA 1-15P (NON-POLARIZED)
(2) USB A (FEMALE)
 
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
 
 
 
Tested to FCC, RoHS, REACH
UL Listed
 
 
 
 
 
 
 
U280004

4-Port USB Charging Station, 5V 6A/30W USB Charger Output

More Info
Check Prices
 
(4) 2.4A
USB
 
White
1.2 x 4.2 x 4.0
Box
0.46
 
4
NEMA 1-15P (NON-POLARIZED)
(4) USB A (FEMALE)
 
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
C7 to NEMA 1-15P
50/60Hz
120V (0.8A) / 230V (0.4A)
 
 
 
 
 
 
 
Tested to FCC, RoHS, REACH
UL Listed
Blue (Power)
41°F to 95°F / 5°C to 35°C
-4°F to 122°F / -20°C to 50°C
20% to 80% RH, Non-Condensing
38W (Operating) 0.26W (Standby)
 
 
U280004OTG

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

More Info
Check Prices
 
(2) 1A; (2) 2A
USB
5V 6A
White
1.2 x 4.1 x 3.9
Box
0.45
PC
5
NEMA 1-15P (NON-POLARIZED)
(4) USB A (FEMALE)
USB A (FEMALE)
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
C7 to NEMA 1-15P
50/60Hz
120V (0.8A) / 230V (0.4A)
 
 
 
 
 
 
 
Tested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950-1, EN55022, EN55024, FCC Class B, RoHS
UL Listed
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
20% to 80% RH, Non-Condensing
37.7W (Operating) 0.07W (Standby)
 
 
U280004UK

4-Port USB Charging Station, 5V 6A/30W USB Charger Output, UK Version

More Info
Check Prices
 
(4) 2.4A
USB
 
White
1.2 x 4.2 x 4.0
Box
0.46
 
4
BS1363 UK PLUG
(4) USB A (FEMALE)
 
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
C7 to BS-1363
50/60Hz
120V (0.8A) / 230V (0.4A)
 
 
 
 
 
 
 
Tested to FCC, Reach, RoHs
UL Listed
Blue (Power)
41°F to 95°F / 5°C to 35°C
-4°F to 122°F / -20°C to 50°C
20% to 80% RH, Non-Condensing
38W (Operating) 0.26W (Standby)
 
 
U280010

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

More Info
Check Prices
 
(10) 2.4A
USB
5V 21A
Black
1.9 x 6.9 x 5.1
Box
1.25
PC
10
NEMA 5-15P
(10) USB A (FEMALE)
 
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
C13 to NEMA 5-15P
50/60Hz
120V (1.4A) / 230V (0.7A)
 
 
 
 
 
 
 
UL 60950-1:2007 R12.11, CAN/CSA-C22.2 No. 60950-1-07+A1:2011, IEC 60950-1, EN 55022: 2010+AC: 2011, EN55024: 2010, FCC 47 SFR Part 15 SubPartB, ANSI C63.4, RoHS, REACH
UL Listed
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
5% to 90% RH, Non-Condensing
105W (Operating) 1.7W (Standby)
 
 
U280010ST

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output

More Info
Check Prices
100-240V, 50/60Hz, 3A; Output: 12V, 8A, 3-ft.
(10) 2.4A
USB
12V 8A
Black
1 x 9.4 x 4.7
Box
0.57
PC
10
NEMA 5-15P
(10) USB A (FEMALE)
 
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
100-240V, 50/60Hz, 3.0A MAX
12V/8A
1
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
NEMA 5-15P North America
CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL
 
EN 55022: 2010/AC: 2011, EN 55024: 2010, FCC Class B, RoHS, REACH
 
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
20% to 80% RH, Non-Condensing
34W (Operating) 0.27W (Standby)
 
 
U280016RM

16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

More Info
Check Prices
 
(16) 2.4A
USB
5V 20A (200W)
Black
1.7 x 17.3 x 9.4
Box
7.5
Steel
16
(16) USB A (FEMALE)
IEC-320-C14; USB B (FEMALE)
USB B (FEMALE)
MICRO-USB B (FEMALE)
USB
No
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
50/60Hz
2.5A
 
 
 
 
 
 
IEC320-C14
Tested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950, FCC & IEC Class B, NOM, RoHS, REACH
 
Green (16x USB Charging, 1x Sync)
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
5% to 95% RH, Non-Condensing
47
78.88
160.6 BTU/Hr (Full Load)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.