Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-004

4-Port USB Charging Station, 5V 6A/30W USB Charger Output

More Info
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Plug Type
C7 to NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Plug Type
NEMA 1-15P
Input Current
120V (0.8A) / 230V (0.4A)
 
OUTPUT
Overload Protection
Yes
 
POWER
Power Consumption (Watts)
38
Power Consumption Detail
38W (Operating) 0.26W (Standby)
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(4) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
4
Total Charging Amps
6A
Total Charging Watts
30
Charging Method
USB
Charging Method Detail
5V - 1.5A (7W)
Charging Port Type
(4) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.4A (12W)
USB-A: 5V 1.5A (7.5W) when all ports are in use
Charging Ports / Amps
(4) 2.4A
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
1.200 x 4.200 x 4.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.46
 
ENVIRONMENTAL
Operating Temperature Range
41°F to 95°F / 5°C to 35°C
Storage Temperature Range
-4°F to 122°F / -20°C to 50°C
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
 
U280-010

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

More Info
OVERVIEW
Product Type
Charging Station
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Plug Type
C13 to NEMA 5-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Plug Type
NEMA 5-15P
Input Current
120V (1.4A) / 230V (0.7A)
 
OUTPUT
Overload Protection
Yes
 
POWER
Power Consumption (Watts)
105
Power Consumption Detail
105W (Operating) 1.7W (Standby)
CONNECTIONS
Number of Ports
10
Side A - Connector 1
NEMA 5-15P
Side B - Connector 1
(10) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
10
Total Charging Amps
21A
Total Charging Watts
105
Charging Method
USB
Charging Method Detail
5V - 1.5A (7W)
Charging Port Type
(10) USB A (FEMALE)
Charging Ports Details
USB-A: 5V/2.1A
Charging Ports / Amps
(10) 2.4A
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.900 x 6.900 x 5.100
Unit Packaging Type
Box
Unit Weight (lbs.)
1.25
Material of Construction
Polycarbonate
ENVIRONMENTAL
Operating Temperature Range
41 to 95 F (5 to 35 C)
Storage Temperature Range
-4 to 122 F (-20 to 50 C)
Relative Humidity
5% to 90% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
 
U280-001-C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
12V DC
 
 
 
Input Plug Type
Car Auxiliary Power Outlet
 
Input Connection Type
Automatic Vehicle Cigarette Lighter
OUTPUT
Overload Protection
Yes
Output Capacity (Watts)
12
POWER
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
1
Total Charging Amps
1.4A
Total Charging Watts
12
Charging Method
USB
 
Charging Port Type
USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(1) 2.4A
Compatible Devices
Laptop; Smartphone; Tablet
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
 
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); RoHS
 
U280-002-C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
 
 
 
Input Plug Type
Car Auxiliary Power Outlet
 
 
OUTPUT
Overload Protection
Yes
 
POWER
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
(2) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.1A
Total Charging Watts
15.5
Charging Method
USB
 
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.1A (10.5W)
USB-A: 5V 1A (5W)
Charging Ports / Amps
(1) 1A; (1) 2.1A
 
PHYSICAL
Color
White
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.