Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-002-C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Plug Type
Car Auxiliary Power Outlet
OUTPUT
Overload Protection
Yes
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
(2) USB A (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.1A
Total Charging Watts
15.5
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.1A (10.5W)
USB-A: 5V 1A (5W)
Charging Ports / Amps
(1) 1A; (1) 2.1A
 
PHYSICAL
Color
White
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ENVIRONMENTAL
 
 
 
 
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
U280-C02-S-QC3

Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Plug Type
Car Auxiliary Power Outlet
OUTPUT
Overload Protection
Yes
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
(2) USB A (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.5A
Total Charging Watts
30
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Charging Ports / Amps
(1) 2.4A; (1) 3A / 2A / 1.5A
Charging Method Detail
Quick Charge 3.0
PHYSICAL
Color
White
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
3.0
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH, Non-Condensing
Storage Humidity Range
10% to 90% RH, Non-Condensing
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
U280-C02-S-QC3U

Dual-Port USB Car Charger, Quick Charge - Dual USB-A 3.0, UL 2089 Certified

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Plug Type
Car Auxiliary Power Outlet
OUTPUT
Overload Protection
Yes
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
(2) USB A (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.5A
Total Charging Watts
30
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Charging Ports / Amps
(1) 2.4A; (1) 3A / 2A / 1.5A
Charging Method Detail
Quick Charge 3.0
PHYSICAL
Color
White
Material of Construction
Polycarbonate, ABS UL94V-0
Unit Dimensions (hwd / in.)
1.480 x 2.780 x 1.000
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.06
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
3.0
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
UL 2089
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30 TO 90% RH, Non-Condensing
Storage Humidity Range
10 TO 90% RH, Non-Condensing
POWER
Power Consumption (Watts)
30
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.