Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


U280002W12

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

More Info
Check Prices
(1) 1A; (1) 2.4A
USB
 
White
1.1 x 2.68 x 1.97
 
 
 
2
NEMA 1-15P (NON-POLARIZED)
(2) USB A (FEMALE)
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
Tested to FCC, RoHS, REACH
UL Listed
 
 
 
 
 
 
 
U280004WS3C1

4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports

More Info
Check Prices
(3) 2.4A; (1) 3A / 2A / 1.5A
USB
 
Black
3.6 x 3.0 x 1.1
0.49
 
 
4
NEMA 1-15P (NON-POLARIZED)
USB C (FEMALE)
(3) USB A (FEMALE)
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
C7 to NEMA 1-5P
50/60Hz
 
 
UL Listed
32°F to 104°F / 0°C to 40°C
-4°F to 176°F / -20°C to 80°C
5% to 90% RH, NON-CONDENSING
 
 
 
 
U280010

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

More Info
Check Prices
(10) 2.4A
USB
5V 21A
Black
1.9 x 6.9 x 5.1
1.25
PC
Box
10
NEMA 5-15P
(10) USB A (FEMALE)
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
C13 to NEMA 5-15P
50/60Hz
120V (1.4A) / 230V (0.7A)
UL 60950-1:2007 R12.11, CAN/CSA-C22.2 No. 60950-1-07+A1:2011, IEC 60950-1, EN 55022: 2010+AC: 2011, EN55024: 2010, FCC 47 SFR Part 15 SubPartB, ANSI C63.4, RoHS, REACH
UL Listed
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
5% to 90% RH, Non-Condensing
105W (Operating) 1.7W (Standby)
 
 
Blue (Power)
U280001C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

More Info
Check Prices
(1) 2.4A
USB
 
White
 
 
 
 
1
Car Cigarette Lighter
USB A (FEMALE)
 
USB
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U280C02SQC3

Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology

More Info
Check Prices
(1) 2.4A; (1) 3A / 2A / 1.5A
USB
 
White
 
 
 
 
2
Car Cigarette Lighter
(2) USB A (FEMALE)
 
USB
3.0
2-year limited warranty
 
 
 
 
 
 
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
 
 
30% to 90% RH, Non-Condensing
10% to 90% RH, Non-Condensing
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.